MTC8260
Stand-off Arm with U-bolts, 16 in
Specifications
Product Classification
Product Type | Universal ring mount |
Dimensions
Height | 254 mm | 10 in |
Width | 254 mm | 10 in |
Length | 609.6 mm | 24 in |
Stand-off Distance | 406.4 mm | 16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Stand-off arms |
Weight, net | 15.9 kg | 35.053 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Universal ring mount |
Dimensions
Height | 254 mm | 10 in |
Width | 254 mm | 10 in |
Length | 609.6 mm | 24 in |
Stand-off Distance | 406.4 mm | 16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Stand-off arms |
Weight, net | 15.9 kg | 35.053 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse