Universal bracket FTTx suitable for 12 different products with integrated cable overlength storage, Build America Buy America (BABA)
Build America Buy America (BABA)*
BABA Compliant Product coming soon
Broadband for Everyone Program
Features and Benefits
- *CommScope intends to release this product at a future date. At such time, this product will comply with the requirements of the Build America, Buy America Act and/or applicable waivers. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Pole mount kit | Wall mount kit |
Product Series | BUDI | FDC | FOSC 400 | OFDC | SCIL-B | SCIL-C |
Government Requirements | Build America Buy America (BABA) coming soon* |
Minimum Order Quantity | 8 |
General Specifications
Color | Black |
Location of Manufacturing | Coming soon |
Dimensions
Height | 80 mm | 3.150 in |
Width | 266 mm | 10.472 in |
Length | 376 mm | 14.803 in |
Material Specifications
Material Type | Molded plastic |
Environmental Specifications
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 8 |
Packaging Type | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Pole mount kit | Wall mount kit |
Product Series | BUDI | FDC | FOSC 400 | OFDC | SCIL-B | SCIL-C |
Government Requirements | Build America Buy America (BABA) coming soon* |
Minimum Order Quantity | 8 |
General Specifications
Color | Black |
Location of Manufacturing | Coming soon |
Dimensions
Height | 80 mm | 3.150 in |
Width | 266 mm | 10.472 in |
Length | 376 mm | 14.803 in |
Material Specifications
Material Type | Molded plastic |
Environmental Specifications
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 8 |
Packaging Type | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Technical Publication
Video
Strand Mounting Bracket Installation
Strand Mounting Bracket Installation
Universal FTTX bracket installation
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Technical Publication
Video
Strand Mounting Bracket Installation
Strand Mounting Bracket Installation
Universal FTTX bracket installation
Visio Stencil
Warranty
Other Ways to Browse