E15S07P13
Tower Mounted Amplifier, Dual LTE-TDD 2.3 GHz
Features and Benefits
- Single AISG with 1 RET connector
- Built in lightning protection
- Connectors “in line”
- Automatic LNA by-pass function
- 2 input ports and 2 output ports
- Designed to boost UP-Link Coverage and KPIs
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 78 mm | 3.071 in |
Width | 345 mm | 13.583 in |
Depth | 232 mm | 9.134 in |
Ground Screw Diameter | 8 mm | 0.315 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | TDD 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
License Band | TDD 2300, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 2300–2400 |
Bandwidth, MHz | 100.00 |
Gain, nominal, dB | 13.0 |
Gain Tolerance, dB | ±1 |
Noise Figure, typical, dB | 1.7 |
Group Delay Variation, maximum, ns | 40 |
Group Delay Variation Bandwidth, MHz | 20.00 |
Total Group Delay, maximum, ns | 60 |
Output IP3, minimum, dBm | 12 |
Return Loss, minimum, dB | 15 |
Return Loss, typical, dB | 18 |
Insertion Loss - Bypass Mode, typical, dB | 0.8 |
Return Loss - Bypass Mode, typical, dB | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2300–2400 |
Bandwidth, MHz | 100.00 |
Insertion Loss, typical, dB | 1.20 |
Group Delay Variation, maximum, ns | 30 |
Group Delay Variation Bandwidth, MHz | 20.00 |
Total Group Delay, maximum, ns | 50 |
Return Loss, minimum, dB | 16 |
Return Loss, typical, dB | 18 |
Input Power, RMS, maximum, W | 50 |
Input Power, PEP, maximum, W | 500 |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.7 L |
Weight, net | 7.1 kg | 15.653 lb |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 78 mm | 3.071 in |
Width | 345 mm | 13.583 in |
Depth | 232 mm | 9.134 in |
Ground Screw Diameter | 8 mm | 0.315 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, LNA | TDD 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
License Band | TDD 2300, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 2300–2400 |
Bandwidth, MHz | 100.00 |
Gain, nominal, dB | 13.0 |
Gain Tolerance, dB | ±1 |
Noise Figure, typical, dB | 1.7 |
Group Delay Variation, maximum, ns | 40 |
Group Delay Variation Bandwidth, MHz | 20.00 |
Total Group Delay, maximum, ns | 60 |
Output IP3, minimum, dBm | 12 |
Return Loss, minimum, dB | 15 |
Return Loss, typical, dB | 18 |
Insertion Loss - Bypass Mode, typical, dB | 0.8 |
Return Loss - Bypass Mode, typical, dB | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2300–2400 |
Bandwidth, MHz | 100.00 |
Insertion Loss, typical, dB | 1.20 |
Group Delay Variation, maximum, ns | 30 |
Group Delay Variation Bandwidth, MHz | 20.00 |
Total Group Delay, maximum, ns | 50 |
Return Loss, minimum, dB | 16 |
Return Loss, typical, dB | 18 |
Input Power, RMS, maximum, W | 50 |
Input Power, PEP, maximum, W | 500 |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.7 L |
Weight, net | 7.1 kg | 15.653 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse