42396A-2
Base Product: BUTTERFLY-HANGER-SERIES
Butterfly Hanger for 1-5/8 in coaxial cable
Specifications
Product Classification
Product Type | Hanger kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Standard butterfly hanger |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Maximum Stack Height | 0 |
Height | 70.1 mm | 2.760 in |
Width | 38.1 mm | 1.500 in |
Length | 88.9 mm | 3.500 in |
Compatible Cable Diameter Range | 48.3–52 mm |
Compatible Diameter, maximum | 52 mm | 2.047 in |
Compatible Diameter, minimum | 48.3 mm | 1.902 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 25.4 cm | 10 in |
Width, packed | 39.4 cm | 15.512 in |
Length, packed | 17.7 cm | 6.969 in |
Packaging quantity | 10 |
Weight, gross | 0.56 kg | 1.235 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Standard butterfly hanger |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Maximum Stack Height | 0 |
Height | 70.1 mm | 2.760 in |
Width | 38.1 mm | 1.500 in |
Length | 88.9 mm | 3.500 in |
Compatible Cable Diameter Range | 48.3–52 mm |
Compatible Diameter, maximum | 52 mm | 2.047 in |
Compatible Diameter, minimum | 48.3 mm | 1.902 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 25.4 cm | 10 in |
Width, packed | 39.4 cm | 15.512 in |
Length, packed | 17.7 cm | 6.969 in |
Packaging quantity | 10 |
Weight, gross | 0.56 kg | 1.235 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse