10P-2L8M-B5-V2
10-port sector antenna, 2x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 5x RET
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Utilizes RET-PMOD-A20-5A07
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2090 mm | 82.284 in |
Net Weight, without mounting kit | 21.9 kg | 48.281 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.5 | 15.8 | 16.1 | 16.6 | 16.9 | 16.9 | 17.1 |
Beamwidth, Horizontal, degrees | 73 | 70 | 68 | 63 | 62 | 60 | 63 |
Beamwidth, Vertical, degrees | 10.7 | 9.6 | 8.9 | 8.7 | 7.9 | 6.9 | 6.5 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 17 | 17 | 20 | 17 | 18 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 30 | 34 | 34 | 32 | 36 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 27 | 27 | 27 | 29 | 29 | 30 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Band, total, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 15.3 | 15.6 | 15.8 | 15.9 | 16.5 | 16.5 | 16.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.4 | ±0.9 | ±0.6 | ±0.6 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±2.5 | ±1.6 | ±1.2 | ±5.3 | ±4.6 | ±5.8 | ±5.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.7 | ±0.5 | ±0.5 | ±0.6 | ±0.4 | ±0.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 23 | 24 | 27 | 27 | 27 | 28 |
CPR at Boresight, dB | 22 | 25 | 25 | 16 | 18 | 19 | 18 |
CPR at Sector, dB | 13 | 10 | 9 | 11 | 10 | 7 | 8 |
Mechanical Specifications
Mechanical Tilt Range | 0°–16° |
Wind Loading @ Velocity, frontal | 327.0 N @ 150 km/h (73.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 272.0 N @ 150 km/h (61.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 631.0 N @ 150 km/h (142.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 2234 mm | 87.953 in |
Weight, gross | 34.7 kg | 76.500 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2090 mm | 82.284 in |
Net Weight, without mounting kit | 21.9 kg | 48.281 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.5 | 15.8 | 16.1 | 16.6 | 16.9 | 16.9 | 17.1 |
Beamwidth, Horizontal, degrees | 73 | 70 | 68 | 63 | 62 | 60 | 63 |
Beamwidth, Vertical, degrees | 10.7 | 9.6 | 8.9 | 8.7 | 7.9 | 6.9 | 6.5 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 17 | 17 | 20 | 17 | 18 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 30 | 34 | 34 | 32 | 36 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 27 | 27 | 27 | 29 | 29 | 30 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Band, total, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 15.3 | 15.6 | 15.8 | 15.9 | 16.5 | 16.5 | 16.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.4 | ±0.9 | ±0.6 | ±0.6 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±2.5 | ±1.6 | ±1.2 | ±5.3 | ±4.6 | ±5.8 | ±5.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.7 | ±0.5 | ±0.5 | ±0.6 | ±0.4 | ±0.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 23 | 24 | 27 | 27 | 27 | 28 |
CPR at Boresight, dB | 22 | 25 | 25 | 16 | 18 | 19 | 18 |
CPR at Sector, dB | 13 | 10 | 9 | 11 | 10 | 7 | 8 |
Mechanical Specifications
Mechanical Tilt Range | 0°–16° |
Wind Loading @ Velocity, frontal | 327.0 N @ 150 km/h (73.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 272.0 N @ 150 km/h (61.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 631.0 N @ 150 km/h (142.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 2234 mm | 87.953 in |
Weight, gross | 34.7 kg | 76.500 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse