2HH-38A-R4
8-port multibeam antenna, 8x 1695–2200 MHz, 4x 38° HPBW, 4x RET
Specifications
Features and Benefits
- Enhances network capacity through six sectors site application with only three antenna faces
- Maximizes frequency spectrum utilization to increase Average Revenue Per User (ARPU)
- Reduces antenna count to minimize Cap-Ex and Op-Ex costs
- High gain with excellent sector edge roll-off and azimuth sidelobe suppression
- Each antenna downtilt can be independently adjusted for greater flexibility in network optimization
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1350 mm | 53.15 in |
Net Weight, without mounting kit | 31.2 kg | 68.784 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2200 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 |
Gain, dBi | 19.4 | 19.8 | 20.0 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 34 |
Beamwidth, Vertical, degrees | 7.6 | 7.1 | 6.7 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 23 | 24 | 24 |
Front-to-Back Ratio at 180°, dB | 33 | 35 | 33 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 |
Gain by all Beam Tilts, average, dBi | 18.9 | 19.5 | 19.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 18.8 6 ° | 19.010 ° | 18.9 | 2 ° | 19.4 6 ° | 19.510 ° | 19.4 | 2 ° | 19.8 6 ° | 19.710 ° | 19.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.3 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 | 27 |
CPR at Boresight, dB | 23 | 22 | 17 |
CPR at Sector, dB | 11 | 13 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 557.0 N @ 150 km/h (125.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 175.0 N @ 150 km/h (39.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 759.0 N @ 150 km/h (170.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 574.0 N @ 150 km/h (129.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 797 mm | 31.378 in |
Depth, packed | 402 mm | 15.827 in |
Length, packed | 1501 mm | 59.095 in |
Weight, gross | 47.7 kg | 105.16 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1350 mm | 53.15 in |
Net Weight, without mounting kit | 31.2 kg | 68.784 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2200 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 |
Gain, dBi | 19.4 | 19.8 | 20.0 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 34 |
Beamwidth, Vertical, degrees | 7.6 | 7.1 | 6.7 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 23 | 24 | 24 |
Front-to-Back Ratio at 180°, dB | 33 | 35 | 33 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 |
Gain by all Beam Tilts, average, dBi | 18.9 | 19.5 | 19.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 18.8; 6 ° | 19.0;10 ° | 18.9 | 2 ° | 19.4; 6 ° | 19.5;10 ° | 19.4 | 2 ° | 19.8; 6 ° | 19.7;10 ° | 19.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.3 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 | 27 |
CPR at Boresight, dB | 23 | 22 | 17 |
CPR at Sector, dB | 11 | 13 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 557.0 N @ 150 km/h (125.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 175.0 N @ 150 km/h (39.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 759.0 N @ 150 km/h (170.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 574.0 N @ 150 km/h (129.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 797 mm | 31.378 in |
Depth, packed | 402 mm | 15.827 in |
Length, packed | 1501 mm | 59.095 in |
Weight, gross | 47.7 kg | 105.16 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse