2X9NPA2010F
18-port multibeam antenna, 18x 1710–2170 MHz, 2x9 Beam Panel Antenna for Event Coverage.
Specifications
Features and Benefits
18-port multibeam antenna, 18x 1710–2170 MHz, 2x9 Beam Panel Antenna for Event Coverage. Two rows of beams spaced 8° in elevation. One set of beams 4° up (+45°) and one set of beams 4° down (-45°) and 5° in azimuth. Upper and lower beam sets displaced in azimuth by ± 2.5° from boresight.
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 18 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 18 |
Dimensions
Width | 1486 mm | 58.504 in |
Depth | 283 mm | 11.142 in |
Length | 1771 mm | 69.724 in |
Net Weight, without mounting kit | 140 kg | 308.647 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2170 MHz |
Polarization | Single Slant Polarization |
Electrical Specifications
Frequency Band, MHz | 1710–1920 | 1920–2170 |
Gain, dBi | 25.0 | 27.0 |
Beamwidth, Horizontal, degrees | 6 | 5 |
Beamwidth, Vertical, degrees | 7.2 | 5.8 |
USLS (First Lobe), dB | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 |
Isolation, Cross Polarization, dB | 16 | 16 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 3,222.0 N @ 150 km/h (724.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 174.0 N @ 150 km/h (39.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 3,123.0 N @ 150 km/h (702.1 lbf @ 150 km/h) |
Wind Speed, maximum | 160 km/h (99 mph) |
Packaging and Weights
Width, packed | 1758 mm | 69.213 in |
Depth, packed | 640 mm | 25.197 in |
Length, packed | 1998 mm | 78.661 in |
Weight, gross | 188 kg | 414.469 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 18 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 18 |
Dimensions
Width | 1486 mm | 58.504 in |
Depth | 283 mm | 11.142 in |
Length | 1771 mm | 69.724 in |
Net Weight, without mounting kit | 140 kg | 308.647 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2170 MHz |
Polarization | Single Slant Polarization |
Electrical Specifications
Frequency Band, MHz | 1710–1920 | 1920–2170 |
Gain, dBi | 25.0 | 27.0 |
Beamwidth, Horizontal, degrees | 6 | 5 |
Beamwidth, Vertical, degrees | 7.2 | 5.8 |
USLS (First Lobe), dB | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 |
Isolation, Cross Polarization, dB | 16 | 16 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 3,222.0 N @ 150 km/h (724.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 174.0 N @ 150 km/h (39.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 3,123.0 N @ 150 km/h (702.1 lbf @ 150 km/h) |
Wind Speed, maximum | 160 km/h (99 mph) |
Packaging and Weights
Width, packed | 1758 mm | 69.213 in |
Depth, packed | 640 mm | 25.197 in |
Length, packed | 1998 mm | 78.661 in |
Weight, gross | 188 kg | 414.469 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse