AEKT-N1
Antenna Enclosure Kit
Features and Benefits
- Innovative flexible modular solution enabling suitable sites to be upgraded to 5G capability
- Compatible with a variety of Nokia n78 mMIMO Active Antennas (MAA)
- The module installs directly above an existing, suitable passive antenna to provide the appearance of a single integrated antenna unit – potentially simplifying site zoning approvals (The_module_1)
- Installed antenna units can be swapped out on site - e.g. to perform capacity upgrades
- Compatible specifically with antennas featuring CommScope’s 498 x 197 mm (WxD) radome housing
- Can be deployed as a standalone solution
- Includes Antenna Enclosure Housing, Installation Kit for compatible Nokia mMIMO Active Antennas (MAA), AEKT-N1 Mounting Hardware, protective “Windshield” Panels and Top Cap
- Contact your Commscope representative for further details. For a list of supported Nokia MAA products, please contact Nokia (Contact_yo_5)
- A Mounting Kit for the antenna installed below the AEKT-N1 unit should be ordered separately, Commscope P/N: BSAMNT-AEKT (required when installing the AEKT-N1 module directly on top of an antenna)
Specifications
General Specifications
Antenna Type | Antenna enclosure kit |
Color | Light Gray (RAL 7035) |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 199 mm | 7.835 in |
Length | 1100 mm | 43.307 in |
Net Weight, without mounting kit | 9.29 kg | 20.481 lb |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 308.0 N @ 150 km/h (69.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 620 mm | 24.409 in |
Depth, packed | 350 mm | 13.780 in |
Length, packed | 1430 mm | 56.299 in |
Included | Brackets | Hardware |
Weight, net | 26.49 kg | 58.400 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Antenna enclosure kit |
Color | Light Gray (RAL 7035) |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 199 mm | 7.835 in |
Length | 1100 mm | 43.307 in |
Net Weight, without mounting kit | 9.29 kg | 20.481 lb |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 308.0 N @ 150 km/h (69.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 620 mm | 24.409 in |
Depth, packed | 350 mm | 13.780 in |
Length, packed | 1430 mm | 56.299 in |
Included | Brackets | Hardware |
Weight, net | 26.49 kg | 58.400 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse