CVV2NPX308.208R
10-port sector antenna, 2x 790–960 MHz 65° HPBW, 4x 1695-2690 MHz 65° HPBW and 4x 1695-2180 MHz 2x 33° HPBW, 5x RET with manual override. Bands cascaded SRET
Specifications
Features and Benefits
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
- All Internal RET actuators are connected in “Cascaded SRET” configuration
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2065 mm | 81.299 in |
Net Weight, without mounting kit | 35.5 kg | 78.264 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1695 – 2690 MHz | 1695 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
LB | LB | HB | HB | HB | HB-Dual-Beam2 | HB-Dual-Beam2 | |
Frequency Band, MHz | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 | 1695–1920 | 1920–2180 |
Gain, dBi | 15.8 | 16.1 | 16.2 | 16.9 | 17.3 | 16.5 | 18.1 |
Beam Centers, Horizontal, degrees | ±32 | ±30 | |||||
Beamwidth, Horizontal, degrees | 69 | 68 | 66 | 67 | 65 | 36 | 31 |
Beamwidth, Vertical, degrees | 11.1 | 10.2 | 10.1 | 9 | 7.3 | 10.3 | 9.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | -22 | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 32 | 36 | 31 | 30 | 30 | 27 | 31 |
CPR at Boresight, dB | 16 | 15 | 17 | 16 | 16 | 10 | 11 |
CPR at Sector, dB | 10 | 13 | 10 | 10 | 0 | ||
Isolation, Cross Polarization, dB | 28 | 28 | 30 | 30 | 30 | 25 | 25 |
Isolation, Inter-band, dB | 22 | 22 | |||||
Isolation, Beam to Beam, dB | 18 | 18 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 | 1695–1920 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 15.7 | 15.9 | 15.9 | 16.5 | 16.9 | 15.8 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.1 | ±0.3 | ±0.5 | ±0.7 | ±1.1 | ±0.9 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.7 5 ° | 15.7 10 ° | 15.6 | 0 ° | 16.0 5 ° | 15.9 10 ° | 15.8 | 0 ° | 16.0 5 ° | 15.9 10 ° | 15.9 | 0 ° | 16.5 5 ° | 16.5 10 ° | 16.3 | 0 ° | 17.1 5 ° | 16.9 10 ° | 16.5 | 0 ° | 15.9 5 ° | 15.9 10 ° | 15.6 | 0 ° | 17.6 5 ° | 17.6 10 ° | 17.3 |
Beamwidth, Horizontal Tolerance, degrees | ±0.7 | ±0.5 | ±2.8 | ±4.3 | ±7.6 | ±3.4 | ±2.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.7 | ±0.6 | ±0.6 | ±0.6 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 29 | 29 | 29 | 24 | 28 |
CPR at Boresight, dB | 16 | 16 | 17 | 20 | 20 | 13 | 15 |
CPR at Sector, dB | 12 | 14 | 12 | 13 | 6 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 348.0 N @ 150 km/h (78.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 294.0 N @ 150 km/h (66.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 737.0 N @ 150 km/h (165.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 369.0 N @ 150 km/h (83.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 436 mm | 17.165 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 2250 mm | 88.583 in |
Weight, gross | 53 kg | 116.845 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2065 mm | 81.299 in |
Net Weight, without mounting kit | 35.5 kg | 78.264 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1695 – 2690 MHz | 1695 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
LB | LB | HB | HB | HB | HB-Dual-Beam2 | HB-Dual-Beam2 | |
Frequency Band, MHz | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 | 1695–1920 | 1920–2180 |
Gain, dBi | 15.8 | 16.1 | 16.2 | 16.9 | 17.3 | 16.5 | 18.1 |
Beam Centers, Horizontal, degrees | ±32 | ±30 | |||||
Beamwidth, Horizontal, degrees | 69 | 68 | 66 | 67 | 65 | 36 | 31 |
Beamwidth, Vertical, degrees | 11.1 | 10.2 | 10.1 | 9 | 7.3 | 10.3 | 9.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | -22 | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 32 | 36 | 31 | 30 | 30 | 27 | 31 |
CPR at Boresight, dB | 16 | 15 | 17 | 16 | 16 | 10 | 11 |
CPR at Sector, dB | 10 | 13 | 10 | 10 | 0 | ||
Isolation, Cross Polarization, dB | 28 | 28 | 30 | 30 | 30 | 25 | 25 |
Isolation, Inter-band, dB | 22 | 22 | |||||
Isolation, Beam to Beam, dB | 18 | 18 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 | 1695–1920 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 15.7 | 15.9 | 15.9 | 16.5 | 16.9 | 15.8 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.1 | ±0.3 | ±0.5 | ±0.7 | ±1.1 | ±0.9 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.7; 5 ° | 15.7; 10 ° | 15.6 | 0 ° | 16.0; 5 ° | 15.9; 10 ° | 15.8 | 0 ° | 16.0; 5 ° | 15.9; 10 ° | 15.9 | 0 ° | 16.5; 5 ° | 16.5; 10 ° | 16.3 | 0 ° | 17.1; 5 ° | 16.9; 10 ° | 16.5 | 0 ° | 15.9; 5 ° | 15.9; 10 ° | 15.6 | 0 ° | 17.6; 5 ° | 17.6; 10 ° | 17.3 |
Beamwidth, Horizontal Tolerance, degrees | ±0.7 | ±0.5 | ±2.8 | ±4.3 | ±7.6 | ±3.4 | ±2.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.7 | ±0.6 | ±0.6 | ±0.6 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 29 | 29 | 29 | 24 | 28 |
CPR at Boresight, dB | 16 | 16 | 17 | 20 | 20 | 13 | 15 |
CPR at Sector, dB | 12 | 14 | 12 | 13 | 6 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 348.0 N @ 150 km/h (78.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 294.0 N @ 150 km/h (66.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 737.0 N @ 150 km/h (165.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 369.0 N @ 150 km/h (83.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 436 mm | 17.165 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 2250 mm | 88.583 in |
Weight, gross | 53 kg | 116.845 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse