HHT4-65B-R2
12-port, Dual Band, DualPol® Planar Array® Antenna, 4x 1850–1995 and 8x 2490-2690MHz, 65° HPBW, 2x internal RET.
Specifications
Features and Benefits
- 2 columns for 1895 MHz and 4 columns for 2490-2690 MHz
- Two internal RETs to control the antenna arrays
- Integrated with a calibration board
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.1-9.5 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Interface, quantity | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 320 mm | 12.598 in |
Depth | 170 mm | 6.693 in |
Length | 1820 mm | 71.654 in |
Net Weight, without mounting kit | 24 kg | 52.911 lb |
TDD Column Spacing | 75 mm | 2.953 in |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1850 – 1995 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Beam Forming Weights
Click on image to enlarge. |
Electrical Specifications
Frequency Band, MHz | 1850–1995 | 2490–2690 |
Beam Tilt, degrees | 0–8 | 0–8 |
Beam Tilt Tolerance, degrees | ±1 | ±1 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Cross Polarization, port to port, dB | 25 | 25 |
Isolation, Cross Polarization, port to port, between two columns, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -146 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 1850–1995 | 2490–2690 |
Gain, dBi | 17.0 | |
Beamwidth, Horizontal, degrees | 65 | |
Beamwidth, Horizontal Tolerance, degrees | ±5 | |
Beamwidth, Vertical, degrees | 5.0 | |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | |
CPR at Boresight, dB | 17 | |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | |
Null Fill, dB | -22 | |
USLS (First Lobe), dB | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 1850–1995 | 2490–2690 |
Steered 0° Gain, dBi | 22.5 | |
Steered 0° Gain Tolerance, dBi | ±0.5 | |
Steered 0° Beamwidth, Horizontal, degrees | 22 | |
Steered 0° CPR at Beampeak, dB | 18 | |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | |
Steered 0° Horizontal Sidelobe, dB | -10 | |
Steered 30° Gain, dBi | 21.0 | |
Steered 30° Gain Tolerance, dBi | ±0.5 |
Electrical Specifications, Single Column
Frequency Band, MHz | 1850–1995 | 2490–2690 |
Gain, dBi | 17.4 | 17.6 |
Beamwidth, Horizontal, degrees | 64 | 70 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±8 |
Beamwidth, Vertical, degrees | 5.4 | 4.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 |
CPR at Sector, dB | 10 | 10 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 25 |
USLS (First Lobe), dB | 18 | 18 |
Input Power per Port, maximum, watts | 300 | 25 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 1,253.0 N @ 150 km/h (281.7 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 427 mm | 16.811 in |
Depth, packed | 304 mm | 11.969 in |
Length, packed | 1931 mm | 76.024 in |
Weight, gross | 36 kg | 79.366 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.1-9.5 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Interface, quantity | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 320 mm | 12.598 in |
Depth | 170 mm | 6.693 in |
Length | 1820 mm | 71.654 in |
Net Weight, without mounting kit | 24 kg | 52.911 lb |
TDD Column Spacing | 75 mm | 2.953 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1850 – 1995 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1850–1995 | 2490–2690 |
Beam Tilt, degrees | 0–8 | 0–8 |
Beam Tilt Tolerance, degrees | ±1 | ±1 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Cross Polarization, port to port, dB | 25 | 25 |
Isolation, Cross Polarization, port to port, between two columns, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -146 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 1850–1995 | 2490–2690 |
Gain, dBi | 17.0 | |
Beamwidth, Horizontal, degrees | 65 | |
Beamwidth, Horizontal Tolerance, degrees | ±5 | |
Beamwidth, Vertical, degrees | 5.0 | |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | |
CPR at Boresight, dB | 17 | |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | |
Null Fill, dB | -22 | |
USLS (First Lobe), dB | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 1850–1995 | 2490–2690 |
Steered 0° Gain, dBi | 22.5 | |
Steered 0° Gain Tolerance, dBi | ±0.5 | |
Steered 0° Beamwidth, Horizontal, degrees | 22 | |
Steered 0° CPR at Beampeak, dB | 18 | |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | |
Steered 0° Horizontal Sidelobe, dB | -10 | |
Steered 30° Gain, dBi | 21.0 | |
Steered 30° Gain Tolerance, dBi | ±0.5 |
Electrical Specifications, Single Column
Frequency Band, MHz | 1850–1995 | 2490–2690 |
Gain, dBi | 17.4 | 17.6 |
Beamwidth, Horizontal, degrees | 64 | 70 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±8 |
Beamwidth, Vertical, degrees | 5.4 | 4.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 |
CPR at Sector, dB | 10 | 10 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 25 |
USLS (First Lobe), dB | 18 | 18 |
Input Power per Port, maximum, watts | 300 | 25 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 1,253.0 N @ 150 km/h (281.7 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 427 mm | 16.811 in |
Depth, packed | 304 mm | 11.969 in |
Length, packed | 1931 mm | 76.024 in |
Weight, gross | 36 kg | 79.366 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse