Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

JAHHSS-65C-R3BT4

12-port sector antenna, 2x 698-803, 2x 824-894, 4x 1695–2200 and 4x 3550-3700 MHz, 65° HPBW, 3x RETs and 2x SBTs.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Perfect antenna to add 3.5GHz CBRS to macro sites
  • 18dBi max CBRS gain to align with FCC max EIRP limitations
  • Low band and mid band performance mirrors the performance of existing JAHH octo port antennas
  • Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
  • Separate RS-485 RET input/output for low and high band
  • Interleaved dipole technology providing for attractive, low wind load mechanical package
  • Two LB RET and one HB RET. Both high bands are controlled by one RET to ensure same tilt level for 4x MIMO

General Specifications

Antenna Type Sector with internal RET and bias tee
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 5
Internal RET Low band (2) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 350 mm | 13.780 in
Depth 208 mm | 8.189 in
Length 2438 mm | 95.984 in
Net Weight, antenna only 40.3 kg | 88.846 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 803 MHz | 824 – 894 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz
Polarization ±45°
Total Input Power, maximum 1,100 W @ 50 °C

Electrical Specifications

R1 R2 B1,B2 B1,B2 B1,B2 P1,P2 P1,P2 P1,P2
Frequency Band, MHz 698–803 824–894 1695–1880 1850–1990 1920–2200 3100–3550 3550–3700 3700–4200
RF Port 1,2 3,4 5,6,7,8 5,6,7,8 5,6,7,8 9,10,11,12 9,10,11,12 9,10,11,12
Gain, dBi 16.2 16.6 18.1 18.5 18.8 17.7 17.9 17.2
Beamwidth, Horizontal, degrees 63 61 61 57 59 58 53 67
Beamwidth, Vertical, degrees 8.8 7.9 5.4 5.1 4.8 5.6 5.3 5
Beam Tilt, degrees 0–11 0–11 0–10 0–10 0–10 4 4 4
USLS (First Lobe), dB 19 19 18 19 21 15 16 18
Front-to-Back Ratio at 180°, dB 31 35 34 36 36 32 32 28
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 30 30 25 25 25 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 200 200 250 250 250 100 100 100

Mechanical Specifications

Wind Loading @ Velocity, frontal 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 456 mm | 17.953 in
Depth, packed 357 mm | 14.055 in
Length, packed 2585 mm | 101.772 in
Weight, gross 55.3 kg | 121.915 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

General Specifications

Antenna Type Sector with internal RET and bias tee
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 5
Internal RET Low band (2) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 350 mm | 13.780 in
Depth 208 mm | 8.189 in
Length 2438 mm | 95.984 in
Net Weight, antenna only 40.3 kg | 88.846 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 803 MHz | 824 – 894 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz
Polarization ±45°
Total Input Power, maximum 1,100 W @ 50 °C

Electrical Specifications

R1 R2 B1,B2 B1,B2 B1,B2 P1,P2 P1,P2 P1,P2
Frequency Band, MHz 698–803 824–894 1695–1880 1850–1990 1920–2200 3100–3550 3550–3700 3700–4200
RF Port 1,2 3,4 5,6,7,8 5,6,7,8 5,6,7,8 9,10,11,12 9,10,11,12 9,10,11,12
Gain, dBi 16.2 16.6 18.1 18.5 18.8 17.7 17.9 17.2
Beamwidth, Horizontal, degrees 63 61 61 57 59 58 53 67
Beamwidth, Vertical, degrees 8.8 7.9 5.4 5.1 4.8 5.6 5.3 5
Beam Tilt, degrees 0–11 0–11 0–10 0–10 0–10 4 4 4
USLS (First Lobe), dB 19 19 18 19 21 15 16 18
Front-to-Back Ratio at 180°, dB 31 35 34 36 36 32 32 28
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 30 30 25 25 25 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 200 200 250 250 250 100 100 100

Mechanical Specifications

Wind Loading @ Velocity, frontal 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 456 mm | 17.953 in
Depth, packed 357 mm | 14.055 in
Length, packed 2585 mm | 101.772 in
Weight, gross 55.3 kg | 121.915 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification