LRX-8512DS-VTM
2-port sector antenna, 2x 698–960 MHz, 85° HPBW, RET compatible
Specifications
Features and Benefits
- Broadband, providing future-ready single antenna for application in 700 MHz and existing 850 MHz cellular operation
- Ideal solution for dense urban, suburban site applications
- Excellent solution for site sharing and maximizing capacity
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1293 mm | 50.906 in |
Net Weight, without mounting kit | 13.6 kg | 29.983 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 870–960 |
Gain, dBi | 13.5 | 13.9 | 14.0 |
Beamwidth, Horizontal, degrees | 85 | 85 | 85 |
Beamwidth, Vertical, degrees | 16.8 | 15.3 | 14.4 |
Beam Tilt, degrees | 0–15 | 0–15 | 0–15 |
USLS, typical, dB | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 25 | 24 |
CPR at Boresight, dB | 20 | 27 | 24 |
CPR at Sector, dB | 13 | 11 | 10 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 | 400 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 402.0 N @ 150 km/h (90.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 130.0 N @ 150 km/h (29.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 472.0 N @ 150 km/h (106.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 440 mm | 17.323 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 1720 mm | 67.717 in |
Weight, gross | 25.8 kg | 56.879 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1293 mm | 50.906 in |
Net Weight, without mounting kit | 13.6 kg | 29.983 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 870–960 |
Gain, dBi | 13.5 | 13.9 | 14.0 |
Beamwidth, Horizontal, degrees | 85 | 85 | 85 |
Beamwidth, Vertical, degrees | 16.8 | 15.3 | 14.4 |
Beam Tilt, degrees | 0–15 | 0–15 | 0–15 |
USLS, typical, dB | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 25 | 24 |
CPR at Boresight, dB | 20 | 27 | 24 |
CPR at Sector, dB | 13 | 11 | 10 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 | 400 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 402.0 N @ 150 km/h (90.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 130.0 N @ 150 km/h (29.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 472.0 N @ 150 km/h (106.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 440 mm | 17.323 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 1720 mm | 67.717 in |
Weight, gross | 25.8 kg | 56.879 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse