NH65T-DG-F0
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW, fixed electrical tilt, with internal diplexer and active GPS L1 band antenna.
Specifications
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
GPS Connector Interface | 4.1-9.5 DIN Female |
GPS Connector Quantity | 1 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Internal GPS frequency band | 1575.42 MHz |
Internal GPS VSWR | 2 |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, diplexed low and high bands | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 389 mm | 15.315 in |
Net Weight, without mounting kit | 4.7 kg | 10.362 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Total Input Power, maximum | 150 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 7.7 | 8.2 | 11.6 | 11.6 | 11.5 |
Beamwidth, Horizontal, degrees | 75 | 66 | 53 | 55 | 55 |
Beamwidth, Vertical, degrees | 73.7 | 66.9 | 32.5 | 31 | 29 |
Beam Tilt, degrees | 5 | 5 | 0 | 0 | 0 |
Front-to-Back Ratio at 180°, dB | 20 | 20 | 34 | 36 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 7.3 | 7.9 | 11.5 | 11.5 | 11.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.7 | ±0.3 | ±0.3 | ±0.3 |
Beamwidth, Horizontal Tolerance, degrees | ±5.9 | ±9.3 | ±1.9 | ±1.8 | ±2.5 |
Beamwidth, Vertical Tolerance, degrees | ±6.6 | ±8 | ±1 | ±1.3 | ±2.8 |
Front-to-Back Total Power at 180° ± 30°, dB | 15 | 14 | 27 | 27 | 23 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 52.0 N @ 150 km/h (11.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 39.0 N @ 150 km/h (8.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 101.0 N @ 150 km/h (22.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 53.0 N @ 150 km/h (11.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 576 mm | 22.677 in |
Weight, gross | 8.7 kg | 19.18 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
GPS Connector Interface | 4.1-9.5 DIN Female |
GPS Connector Quantity | 1 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Internal GPS frequency band | 1575.42 MHz |
Internal GPS VSWR | 2 |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, diplexed low and high bands | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 389 mm | 15.315 in |
Net Weight, without mounting kit | 4.7 kg | 10.362 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Total Input Power, maximum | 150 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 7.7 | 8.2 | 11.6 | 11.6 | 11.5 |
Beamwidth, Horizontal, degrees | 75 | 66 | 53 | 55 | 55 |
Beamwidth, Vertical, degrees | 73.7 | 66.9 | 32.5 | 31 | 29 |
Beam Tilt, degrees | 5 | 5 | 0 | 0 | 0 |
Front-to-Back Ratio at 180°, dB | 20 | 20 | 34 | 36 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 7.3 | 7.9 | 11.5 | 11.5 | 11.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.7 | ±0.3 | ±0.3 | ±0.3 |
Beamwidth, Horizontal Tolerance, degrees | ±5.9 | ±9.3 | ±1.9 | ±1.8 | ±2.5 |
Beamwidth, Vertical Tolerance, degrees | ±6.6 | ±8 | ±1 | ±1.3 | ±2.8 |
Front-to-Back Total Power at 180° ± 30°, dB | 15 | 14 | 27 | 27 | 23 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 52.0 N @ 150 km/h (11.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 39.0 N @ 150 km/h (8.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 101.0 N @ 150 km/h (22.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 53.0 N @ 150 km/h (11.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 576 mm | 22.677 in |
Weight, gross | 8.7 kg | 19.18 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse