NHH-65B-R2B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 65° HPBW, 2x RET. Both high bands share the same electrical tilt.
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- Separate RS-485 RET input/output for low and high band
- One RET for low band and one RET for both high bands to ensure same tilt level for 4x Rx or 4x MIMO
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 19.8 kg | 43.651 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 14.9 | 15.0 | 17.7 | 17.9 | 18.4 | 18.7 |
Beamwidth, Horizontal, degrees | 65 | 60 | 71 | 69 | 64 | 57 |
Beamwidth, Vertical, degrees | 12.4 | 11.2 | 5.7 | 5.2 | 4.9 | 4.6 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–7 | 0–7 | 0–7 | 0–7 |
USLS (First Lobe), dB | 13 | 14 | 18 | 18 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 29 | 31 | 30 | 29 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 14.5 | 14.5 | 17.3 | 17.7 | 18.1 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±1.1 | ±0.4 | ±0.4 | ±0.5 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.4 7 ° | 14.6 14 ° | 14.3 | 0 ° | 14.7 7 ° | 14.7 14 ° | 14.1 | 0 ° | 17.2 4 ° | 17.3 7 ° | 17.3 | 0 ° | 17.6 4 ° | 17.7 7 ° | 17.7 | 0 ° | 18.0 4 ° | 18.2 7 ° | 18.1 | 0 ° | 18.3 4 ° | 18.5 7 ° | 18.6 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2.1 | ±3 | ±4.1 | ±6.5 | ±2.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.7 | ±0.3 | ±0.2 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 13 | 14 | 16 | 16 | 17 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 22 | 27 | 27 | 25 | 25 |
CPR at Boresight, dB | 22 | 21 | 23 | 23 | 22 | 19 |
CPR at Sector, dB | 10 | 7 | 16 | 13 | 11 | 4 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.26 m² | 2.799 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1956 mm | 77.008 in |
Weight, gross | 30.4 kg | 67.020 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 19.8 kg | 43.651 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 14.9 | 15.0 | 17.7 | 17.9 | 18.4 | 18.7 |
Beamwidth, Horizontal, degrees | 65 | 60 | 71 | 69 | 64 | 57 |
Beamwidth, Vertical, degrees | 12.4 | 11.2 | 5.7 | 5.2 | 4.9 | 4.6 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–7 | 0–7 | 0–7 | 0–7 |
USLS (First Lobe), dB | 13 | 14 | 18 | 18 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 29 | 31 | 30 | 29 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 14.5 | 14.5 | 17.3 | 17.7 | 18.1 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±1.1 | ±0.4 | ±0.4 | ±0.5 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.4; 7 ° | 14.6; 14 ° | 14.3 | 0 ° | 14.7; 7 ° | 14.7; 14 ° | 14.1 | 0 ° | 17.2; 4 ° | 17.3; 7 ° | 17.3 | 0 ° | 17.6; 4 ° | 17.7; 7 ° | 17.7 | 0 ° | 18.0; 4 ° | 18.2; 7 ° | 18.1 | 0 ° | 18.3; 4 ° | 18.5; 7 ° | 18.6 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2.1 | ±3 | ±4.1 | ±6.5 | ±2.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.7 | ±0.3 | ±0.2 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 13 | 14 | 16 | 16 | 17 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 22 | 27 | 27 | 25 | 25 |
CPR at Boresight, dB | 22 | 21 | 23 | 23 | 22 | 19 |
CPR at Sector, dB | 10 | 7 | 16 | 13 | 11 | 4 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.26 m² | 2.799 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1956 mm | 77.008 in |
Weight, gross | 30.4 kg | 67.020 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse