Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NHHS4-45A-R3B

14 Port Sector Antenna, 2x 698-896 MHz, 4x 1695-2200 MHz 45° HPBW, and 8x 3400-3550/3700-4000 MHz Beamformer, 3x RETs and 3x SBTs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Narrow beamwidth capacity antenna for higher level of densification and enhanced data throughput
  • Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
  • Separate RS-485 RET input/output for low and high band
  • One LB RET, one MB RET and one HB RET. Both mid bands are controlled by one RET to ensure same tilt level for 4x Rx or 4x MIMO

General Specifications

Antenna Type Sector- and beamforming
Band Multiband
Calibration Connector Interface 4.3-10 Female
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 14

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 3 female | 3 male
Input Voltage 10–30 Vdc
Internal Bias Tee Cal Port | Port 1 | Port 3
Internal RET High band (1) | Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1399 mm | 55.079 in
Net Weight, antenna only 29 kg | 63.934 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz | 3400 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 1,040 W @ 50 °C

Electrical Specifications

R1 R1 B1,B2 B1,B2 B1,B2 P1 P1
Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
RF Port 1,2 1,2 3-6 3-6 3-6 7-14 7-14
Gain, dBi 15.3 15.7 18.1 18.3 19.0 16.1 17.5
Beamwidth, Horizontal, degrees 46 41 48 46 44 84 71
Beamwidth, Vertical, degrees 19 17 7.6 7.1 6.7 6.2 5.7
Beam Tilt, degrees 2–18 2–18 1–9 1–9 1–9 0–10 0–10
USLS (First Lobe), dB 16 17 17 17 17 14 15
Front-to-Back Ratio at 180°, dB 34 36 36 35 34 29 30
Coupling level, Amp, Antenna port to Cal port, dB 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees 7
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25
Isolation, Co-polarization, dB 19 19
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -145 -145
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250 75 75

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
Gain by all Beam Tilts, average, dBi 15.0 15.5 17.8 18.0 18.5 15.5 16.7
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.5 ±0.5 ±0.4 ±0.7 ±0.9 ±1
Beamwidth, Horizontal Tolerance, degrees ±2 ±3 ±3 ±2 ±4 ±21 ±24
Beamwidth, Vertical Tolerance, degrees ±1 ±1.4 ±0.4 ±0.3 ±0.4 ±0.3 ±0.3
Front-to-Back Total Power at 180° ± 30°, dB 26 25 29 28 27 22 23
CPR at Boresight, dB 22 26 20 22 20 14 14
CPR at Sector, dB 8 8
CPR at 10 dB Horizontal Beamwidth, dB 14 10 8 7 7

Electrical Specifications, Broadcast 45

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
Beamwidth, Vertical, degrees 6.2 5.8
Front-to-Back Total Power at 180° ± 30°, dB 27 25
USLS (First Lobe), dB 17 20

Electrical Specifications, Broadcast 65

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
Gain, dBi 17.1 18.2
Beamwidth, Horizontal, degrees 65 65
Beamwidth, Vertical, degrees 6.2 5.8
Front-to-Back Total Power at 180° ± 30°, dB 26 24
USLS (First Lobe), dB 17 19

Electrical Specifications, Service Beam

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
Steered 0° Gain, dBi 20.4 21.6
Steered 0° Beamwidth, Horizontal, degrees 27 23
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 29 29
Steered 0° Horizontal Sidelobe, dB 13 13
Steered 0° USLS (First Lobe), dB 18 21
Steered 30° Gain, dBi 19.4 19.9
Steered 30° Beamwidth, Horizontal, degrees 31 31
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 27 27

Electrical Specifications, Soft Split

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
Gain, dBi 19.3 20.2
Beamwidth, Horizontal, degrees 36 32
Front-to-Back Total Power at 180° ± 30°, dB 27 27
Horizontal Sidelobe, dB 15 16
USLS (First Lobe), dB 18 21

Mechanical Specifications

Wind Loading @ Velocity, frontal 461.0 N @ 150 km/h (103.6 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 137.0 N @ 150 km/h (30.8 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 554.0 N @ 150 km/h (124.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 318.0 N @ 150 km/h (71.5 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 1587 mm | 62.480 in
Weight, gross 41.4 kg | 91.271 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector- and beamforming
Band Multiband
Calibration Connector Interface 4.3-10 Female
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 14

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 3 female | 3 male
Input Voltage 10–30 Vdc
Internal Bias Tee Cal Port | Port 1 | Port 3
Internal RET High band (1) | Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1399 mm | 55.079 in
Net Weight, antenna only 29 kg | 63.934 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz | 3400 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 1,040 W @ 50 °C

Electrical Specifications

R1 R1 B1,B2 B1,B2 B1,B2 P1 P1
Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
RF Port 1,2 1,2 3-6 3-6 3-6 7-14 7-14
Gain, dBi 15.3 15.7 18.1 18.3 19.0 16.1 17.5
Beamwidth, Horizontal, degrees 46 41 48 46 44 84 71
Beamwidth, Vertical, degrees 19 17 7.6 7.1 6.7 6.2 5.7
Beam Tilt, degrees 2–18 2–18 1–9 1–9 1–9 0–10 0–10
USLS (First Lobe), dB 16 17 17 17 17 14 15
Front-to-Back Ratio at 180°, dB 34 36 36 35 34 29 30
Coupling level, Amp, Antenna port to Cal port, dB 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees 7
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25
Isolation, Co-polarization, dB 19 19
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -145 -145
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250 75 75

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
Gain by all Beam Tilts, average, dBi 15.0 15.5 17.8 18.0 18.5 15.5 16.7
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.5 ±0.5 ±0.4 ±0.7 ±0.9 ±1
Beamwidth, Horizontal Tolerance, degrees ±2 ±3 ±3 ±2 ±4 ±21 ±24
Beamwidth, Vertical Tolerance, degrees ±1 ±1.4 ±0.4 ±0.3 ±0.4 ±0.3 ±0.3
Front-to-Back Total Power at 180° ± 30°, dB 26 25 29 28 27 22 23
CPR at Boresight, dB 22 26 20 22 20 14 14
CPR at Sector, dB 8 8
CPR at 10 dB Horizontal Beamwidth, dB 14 10 8 7 7

Electrical Specifications, Broadcast 45

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
Beamwidth, Vertical, degrees 6.2 5.8
Front-to-Back Total Power at 180° ± 30°, dB 27 25
USLS (First Lobe), dB 17 20

Electrical Specifications, Broadcast 65

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
Gain, dBi 17.1 18.2
Beamwidth, Horizontal, degrees 65 65
Beamwidth, Vertical, degrees 6.2 5.8
Front-to-Back Total Power at 180° ± 30°, dB 26 24
USLS (First Lobe), dB 17 19

Electrical Specifications, Service Beam

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
Steered 0° Gain, dBi 20.4 21.6
Steered 0° Beamwidth, Horizontal, degrees 27 23
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 29 29
Steered 0° Horizontal Sidelobe, dB 13 13
Steered 0° USLS (First Lobe), dB 18 21
Steered 30° Gain, dBi 19.4 19.9
Steered 30° Beamwidth, Horizontal, degrees 31 31
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 27 27

Electrical Specifications, Soft Split

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3400–3550 3700–4000
Gain, dBi 19.3 20.2
Beamwidth, Horizontal, degrees 36 32
Front-to-Back Total Power at 180° ± 30°, dB 27 27
Horizontal Sidelobe, dB 15 16
USLS (First Lobe), dB 18 21

Mechanical Specifications

Wind Loading @ Velocity, frontal 461.0 N @ 150 km/h (103.6 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 137.0 N @ 150 km/h (30.8 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 554.0 N @ 150 km/h (124.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 318.0 N @ 150 km/h (71.5 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 1587 mm | 62.480 in
Weight, gross 41.4 kg | 91.271 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification