NHHSS-65A-R2B
10-port sector antenna, 2x 698–896, 4x 1695–2200 and 4x 3100-4200 MHz, 65° HPBW, 2x RETs and 2x SBTs. Both high bands share the same electrical tilt.
Specifications
Features and Benefits
- Perfect antenna to add 3.5GHz CBRS to macro sites
- Low band and mid band performance mirrors the performance of existing NHH hex port antennas
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- One LB RET and one HB RET. Both high bands are controlled by one RET to ensure same tilt level for 4x MIMO
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1413 mm | 55.630 in |
Net Weight, without mounting kit | 17.9 kg | 39.463 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 13.9 | 14.1 | 16.4 | 16.8 | 17.0 | 16.5 | 16.4 | 16.8 |
Beamwidth, Horizontal, degrees | 67 | 64 | 66 | 62 | 63 | 54 | 64 | 58 |
Beamwidth, Vertical, degrees | 16.3 | 14.6 | 6.9 | 6.5 | 6.3 | 7.5 | 7 | 6.2 |
Beam Tilt, degrees | 0–18 | 0–18 | 0–10 | 0–10 | 0–10 | 4 | 4 | 4 |
USLS (First Lobe), dB | 17 | 15 | 16 | 16 | 17 | 16 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 27 | 29 | 30 | 30 | 30 | 30 | 31 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 13.5 | 13.6 | 15.9 | 16.5 | 16.7 | 15.9 | 15.9 | 16.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.6 | ±0.3 | ±0.3 | ±0.9 | ±0.8 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.6 | ±2.3 | ±7 | ±2.8 | ±3.2 | ±12.1 | ±6.6 | ±6.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.1 | ±0.4 | ±0.3 | ±0.4 | ±0.6 | ±0.5 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 17 | 15 | 15 | 16 | 16 | 12 | 13 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 24 | 24 | 25 | 24 | 24 | 25 | 24 |
CPR at Boresight, dB | 27 | 19 | 18 | 21 | 18 | 19 | 18 | 18 |
CPR at Sector, dB | 11 | 8 | 10 | 11 | 11 | 7 | 4 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1537 mm | 60.512 in |
Weight, gross | 30.1 kg | 66.359 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1413 mm | 55.630 in |
Net Weight, without mounting kit | 17.9 kg | 39.463 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 13.9 | 14.1 | 16.4 | 16.8 | 17.0 | 16.5 | 16.4 | 16.8 |
Beamwidth, Horizontal, degrees | 67 | 64 | 66 | 62 | 63 | 54 | 64 | 58 |
Beamwidth, Vertical, degrees | 16.3 | 14.6 | 6.9 | 6.5 | 6.3 | 7.5 | 7 | 6.2 |
Beam Tilt, degrees | 0–18 | 0–18 | 0–10 | 0–10 | 0–10 | 4 | 4 | 4 |
USLS (First Lobe), dB | 17 | 15 | 16 | 16 | 17 | 16 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 27 | 29 | 30 | 30 | 30 | 30 | 31 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 13.5 | 13.6 | 15.9 | 16.5 | 16.7 | 15.9 | 15.9 | 16.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.6 | ±0.3 | ±0.3 | ±0.9 | ±0.8 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.6 | ±2.3 | ±7 | ±2.8 | ±3.2 | ±12.1 | ±6.6 | ±6.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.1 | ±0.4 | ±0.3 | ±0.4 | ±0.6 | ±0.5 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 17 | 15 | 15 | 16 | 16 | 12 | 13 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 24 | 24 | 25 | 24 | 24 | 25 | 24 |
CPR at Boresight, dB | 27 | 19 | 18 | 21 | 18 | 19 | 18 | 18 |
CPR at Sector, dB | 11 | 8 | 10 | 11 | 11 | 7 | 4 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1537 mm | 60.512 in |
Weight, gross | 30.1 kg | 66.359 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse