NN-65B-R2
4-port sector antenna, 4x 698–896 MHz, 65° HPBW, 2x RET
Specifications
Features and Benefits
- Great solution to maximize network coverage and capacity
- Excellent gain, VSWR, front-to-back ratio, and PIM specifications for robust network performance
- Ideal choice for site collocations and tough zoning restrictions
- The RF connectors are designed for IP67 rating and the radome for IP56 rating
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 33 kg | 72.752 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 14.5 | 14.9 |
Beamwidth, Horizontal, degrees | 66 | 62 |
Beamwidth, Vertical, degrees | 12 | 10.8 |
Beam Tilt, degrees | 2–14 | 2–14 |
USLS (First Lobe), dB | 19 | 21 |
Front-to-Back Ratio at 180°, dB | 31 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 |
Gain by all Beam Tilts, average, dBi | 14.1 | 14.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.2 8 ° | 14.214 ° | 13.8 | 2 ° | 14.6 8 ° | 14.614 ° | 14.1 |
Beamwidth, Horizontal Tolerance, degrees | ±4.2 | ±4.8 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.9 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 21 |
CPR at Boresight, dB | 23 | 23 |
CPR at Sector, dB | 10 | 8 |
Mechanical Specifications
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 685.0 N @ 150 km/h (154.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 564.0 N @ 150 km/h (126.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2015 mm | 79.331 in |
Weight, gross | 46.6 kg | 102.735 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 33 kg | 72.752 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 14.5 | 14.9 |
Beamwidth, Horizontal, degrees | 66 | 62 |
Beamwidth, Vertical, degrees | 12 | 10.8 |
Beam Tilt, degrees | 2–14 | 2–14 |
USLS (First Lobe), dB | 19 | 21 |
Front-to-Back Ratio at 180°, dB | 31 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 |
Gain by all Beam Tilts, average, dBi | 14.1 | 14.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.2; 8 ° | 14.2;14 ° | 13.8 | 2 ° | 14.6; 8 ° | 14.6;14 ° | 14.1 |
Beamwidth, Horizontal Tolerance, degrees | ±4.2 | ±4.8 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.9 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 21 |
CPR at Boresight, dB | 23 | 23 |
CPR at Sector, dB | 10 | 8 |
Mechanical Specifications
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 685.0 N @ 150 km/h (154.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 564.0 N @ 150 km/h (126.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2015 mm | 79.331 in |
Weight, gross | 46.6 kg | 102.735 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse