NNH4S4-65C-R7
20 Port Sector Antenna & Beamforming , 4x698-896 MHz, 8x1695-2360 MHz, 65° HPBW and 8x3400-4000 MHz Beamformer, 7XRET
Features and Benefits
- Multi-band FDD antenna featuring C-Band 8T8R functionality
- Feature the same dimensions as existing 8 and 12-port FDD capable antennas
- New endcap designs provide improved wind loading performance
- The C-band RET is factory set to AISG2. All other RET are assigned to AISG1
- The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 52 kg | 114.640 lb |
TDD Column Spacing | 41 mm | 1.614 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,500 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1 | P1 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
RF Port | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 13-20 | 13-20 |
Gain, dBi | 15.6 | 16.1 | 17.0 | 17.5 | 18.1 | 18.6 | 16.0 | 17.2 |
Beamwidth, Horizontal, degrees | 71 | 64 | 71 | 69 | 63 | 56 | 96 | 79 |
Beamwidth, Vertical, degrees | 9.6 | 8.2 | 5.9 | 5.4 | 5.1 | 4.6 | 6.1 | 5.7 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 16 | 16 | 16 | 16 | 16 | 15 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 34 | 35 | 35 | 35 | 31 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.6 | 0.6 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | 5 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.8 | 16.5 | 17.2 | 17.7 | 18.3 | 15.6 | 16.4 |
Gain by all Beam Tilts Tolerance, dB | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 15 | 15 | 16 | 16 | 13 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 27 | 27 | 28 | 27 | 24 | 24 |
CPR at Boresight, dB | 21 | 23 | 20 | 22 | 23 | 23 | 15 | 14 |
CPR at Sector, dB | 13 | 10 | 12 | 12 | 8 | 8 | 6 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 18.0 | 19.0 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 6.1 | 5.7 | ||||||
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 27 | ||||||
USLS (First Lobe), dB | 17 | 19 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 20.9 | 21.7 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Steered 0° Gain, dBi | 20.9 | 21.6 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 30 | ||||||
Steered 30° Gain, dBi | 19.3 | 20.1 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 34 | 30 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 29 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 19.4 | 20.1 | ||||||
Beamwidth, Horizontal, degrees | 36 | 30 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 30 | ||||||
Horizontal Sidelobe, dB | 17 | 16 | ||||||
USLS (First Lobe), dB | 19 | 20 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.81 m² | 8.719 ft² |
Effective Projective Area (EPA), lateral | 0.25 m² | 2.691 ft² |
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2625 mm | 103.347 in |
Weight, gross | 67.4 kg | 148.591 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 52 kg | 114.640 lb |
TDD Column Spacing | 41 mm | 1.614 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,500 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1 | P1 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
RF Port | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 13-20 | 13-20 |
Gain, dBi | 15.6 | 16.1 | 17.0 | 17.5 | 18.1 | 18.6 | 16.0 | 17.2 |
Beamwidth, Horizontal, degrees | 71 | 64 | 71 | 69 | 63 | 56 | 96 | 79 |
Beamwidth, Vertical, degrees | 9.6 | 8.2 | 5.9 | 5.4 | 5.1 | 4.6 | 6.1 | 5.7 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 16 | 16 | 16 | 16 | 16 | 15 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 34 | 35 | 35 | 35 | 31 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.6 | 0.6 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | 5 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.8 | 16.5 | 17.2 | 17.7 | 18.3 | 15.6 | 16.4 |
Gain by all Beam Tilts Tolerance, dB | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 15 | 15 | 16 | 16 | 13 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 27 | 27 | 28 | 27 | 24 | 24 |
CPR at Boresight, dB | 21 | 23 | 20 | 22 | 23 | 23 | 15 | 14 |
CPR at Sector, dB | 13 | 10 | 12 | 12 | 8 | 8 | 6 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 18.0 | 19.0 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 6.1 | 5.7 | ||||||
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 27 | ||||||
USLS (First Lobe), dB | 17 | 19 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 20.9 | 21.7 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Steered 0° Gain, dBi | 20.9 | 21.6 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 30 | ||||||
Steered 30° Gain, dBi | 19.3 | 20.1 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 34 | 30 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 29 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 19.4 | 20.1 | ||||||
Beamwidth, Horizontal, degrees | 36 | 30 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 30 | ||||||
Horizontal Sidelobe, dB | 17 | 16 | ||||||
USLS (First Lobe), dB | 19 | 20 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.81 m² | 8.719 ft² |
Effective Projective Area (EPA), lateral | 0.25 m² | 2.691 ft² |
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2625 mm | 103.347 in |
Weight, gross | 67.4 kg | 148.591 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse