RRZZV4-6590D-R5V4
16-port sector antenna, 4x 694-960, 4x 1427-2690 MHz, 65° HPBW and 8x 1695-2690 MHz, 90° HPBW, 5x RET
Features and Benefits
- Antenna FDD Beamforming in 1695-2690 MHz
- Soft Spit Feature available
- Antenna support 4T4R configuration by using external power divider
- V4 array uses MQ4/5 cluster connectors
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 1 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (3) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 45.2 kg | 99.649 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y3 | Y3 | Y3 | Y3 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 1695–2200 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 5-8 | 9-16 | 9-16 | 9&11, 10&12, 13&15, 14&16 | 9&11, 10&12, 13&15, 14&16 |
Gain at Mid Tilt, dBi | 15.7 | 16.0 | 16.1 | 14.7 | 16.9 | 17.4 | 18.2 | 18.2 | 15.7 | 16.8 | 17.3 | 18.4 |
Beamwidth, Horizontal, degrees | 65 | 59 | 61 | 71 | 68 | 66 | 60 | 62 | 101 | 77 | 65 | 57 |
Beamwidth, Vertical, degrees | 8.7 | 7.9 | 7.1 | 7.5 | 5.7 | 5.3 | 4.7 | 4.3 | 5.3 | 4 | 5.2 | 3.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 17 | 15 | 16 | 17 | 18 | 20 | 18 | 22 | 20 | 22 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 29 | 30 | 29 | 28 | 29 | 33 | 32 | 31 | 35 | 36 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | ||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | ||
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 22 | 22 | ||
Isolation, Co-polarization, dB | 20 | 20 | ||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | ||
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -140 | -140 | ||
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 | 150 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 1695–2200 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.6 | 15.9 | 15.9 | 14.6 | 16.8 | 17.2 | 18.0 | 18.0 | 15.5 | 16.6 | 17.2 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.7 | ±0.8 | ±0.7 | ±0.5 | ±0.6 | ±0.5 | ±0.9 | ±0.6 | ±0.8 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±6 | ±7 | ±6 | ±8 | ±8 | ±7 | ±5 | ±4 | ±25 | ±13 | ±4 | ±6 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.7 | ±0.3 | ±0.6 | ±0.4 | ±0.4 | ±0.3 | ±0.3 | ±0.7 | ±0.5 | ±0.6 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 13 | 14 | 16 | 13 | 15 | 16 | 18 | 19 | 15 | 16 | 16 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 19 | 22 | 23 | 22 | 24 | 28 | 22 | 25 | 25 | 28 |
CPR at Boresight, dB | 26 | 23 | 18 | 17 | 22 | 19 | 20 | 17 | 16 | 17 | 22 | 20 |
CPR at Sector, dB | 10 | 11 | 8 | 3 | 7 | 1 | 5 | 3 | 10 | 5 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 1695–2200 | 2490–2690 |
Steered 30° Gain, dBi | 20.4 | 21.0 | ||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 31 | 22 | ||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 28 | ||||||||||
Steered 30° Horizontal Sidelobe, dB | 11 | 9 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 1695–2200 | 2490–2690 |
Gain, dBi | 20.0 | |||||||||||
Beamwidth, Horizontal, degrees | 37 | |||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 30 | |||||||||||
Horizontal Sidelobe, dB | 20 |
Mechanical Specifications
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 318 mm | 12.520 in |
Length, packed | 2809 mm | 110.591 in |
Weight, gross | 65 kg | 143.300 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 1 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (3) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 45.2 kg | 99.649 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y3 | Y3 | Y3 | Y3 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 1695–2200 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 5-8 | 9-16 | 9-16 | 9&11, 10&12, 13&15, 14&16 | 9&11, 10&12, 13&15, 14&16 |
Gain at Mid Tilt, dBi | 15.7 | 16.0 | 16.1 | 14.7 | 16.9 | 17.4 | 18.2 | 18.2 | 15.7 | 16.8 | 17.3 | 18.4 |
Beamwidth, Horizontal, degrees | 65 | 59 | 61 | 71 | 68 | 66 | 60 | 62 | 101 | 77 | 65 | 57 |
Beamwidth, Vertical, degrees | 8.7 | 7.9 | 7.1 | 7.5 | 5.7 | 5.3 | 4.7 | 4.3 | 5.3 | 4 | 5.2 | 3.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 17 | 15 | 16 | 17 | 18 | 20 | 18 | 22 | 20 | 22 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 29 | 30 | 29 | 28 | 29 | 33 | 32 | 31 | 35 | 36 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | ||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | ||
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 22 | 22 | ||
Isolation, Co-polarization, dB | 20 | 20 | ||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | ||
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -140 | -140 | ||
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 | 150 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 1695–2200 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.6 | 15.9 | 15.9 | 14.6 | 16.8 | 17.2 | 18.0 | 18.0 | 15.5 | 16.6 | 17.2 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.7 | ±0.8 | ±0.7 | ±0.5 | ±0.6 | ±0.5 | ±0.9 | ±0.6 | ±0.8 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±6 | ±7 | ±6 | ±8 | ±8 | ±7 | ±5 | ±4 | ±25 | ±13 | ±4 | ±6 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.7 | ±0.3 | ±0.6 | ±0.4 | ±0.4 | ±0.3 | ±0.3 | ±0.7 | ±0.5 | ±0.6 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 13 | 14 | 16 | 13 | 15 | 16 | 18 | 19 | 15 | 16 | 16 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 19 | 22 | 23 | 22 | 24 | 28 | 22 | 25 | 25 | 28 |
CPR at Boresight, dB | 26 | 23 | 18 | 17 | 22 | 19 | 20 | 17 | 16 | 17 | 22 | 20 |
CPR at Sector, dB | 10 | 11 | 8 | 3 | 7 | 1 | 5 | 3 | 10 | 5 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 1695–2200 | 2490–2690 |
Steered 30° Gain, dBi | 20.4 | 21.0 | ||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 31 | 22 | ||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 28 | ||||||||||
Steered 30° Horizontal Sidelobe, dB | 11 | 9 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 1695–2200 | 2490–2690 |
Gain, dBi | 20.0 | |||||||||||
Beamwidth, Horizontal, degrees | 37 | |||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 30 | |||||||||||
Horizontal Sidelobe, dB | 20 |
Mechanical Specifications
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 318 mm | 12.520 in |
Length, packed | 2809 mm | 110.591 in |
Weight, gross | 65 kg | 143.300 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Information
Product Compliance Documentation
Product Information
Other Ways to Browse