RV-65C-R2VB
4-port sector antenna, 2x 694–960 and 2x 1695–2690 MHz, 65°HPBW, 2x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 277 mm | 10.906 in |
Depth | 167 mm | 6.575 in |
Length | 2497 mm | 98.307 in |
Net Weight, antenna only | 18.4 kg | 40.565 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W |
Electrical Specifications
R1 | R1 | R1 | Y1 | Y1 | Y1 | Y1 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2 | 1,2 | 1,2 | 3,4 | 3,4 | 3,4 | 3,4 |
Gain, dBi | 16.1 | 16.5 | 16.6 | 17.5 | 17.8 | 18.2 | 18.5 |
Beamwidth, Horizontal, degrees | 70 | 66 | 63 | 63 | 64 | 64 | 60 |
Beamwidth, Vertical, degrees | 8.7 | 7.8 | 7.3 | 6.5 | 5.8 | 5 | 4.7 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 20 | 17 | 17 | 19 | 20 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 28 | 29 | 28 | 27 | 29 | 30 | 28 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 345.0 N @ 150 km/h (77.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 519.0 N @ 150 km/h (116.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 690.0 N @ 150 km/h (155.1 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 372 mm | 14.646 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 2697 mm | 106.181 in |
Weight, gross | 28.3 kg | 62.391 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 277 mm | 10.906 in |
Depth | 167 mm | 6.575 in |
Length | 2497 mm | 98.307 in |
Net Weight, antenna only | 18.4 kg | 40.565 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W |
Electrical Specifications
R1 | R1 | R1 | Y1 | Y1 | Y1 | Y1 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2 | 1,2 | 1,2 | 3,4 | 3,4 | 3,4 | 3,4 |
Gain, dBi | 16.1 | 16.5 | 16.6 | 17.5 | 17.8 | 18.2 | 18.5 |
Beamwidth, Horizontal, degrees | 70 | 66 | 63 | 63 | 64 | 64 | 60 |
Beamwidth, Vertical, degrees | 8.7 | 7.8 | 7.3 | 6.5 | 5.8 | 5 | 4.7 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 20 | 17 | 17 | 19 | 20 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 28 | 29 | 28 | 27 | 29 | 30 | 28 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 345.0 N @ 150 km/h (77.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 519.0 N @ 150 km/h (116.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 690.0 N @ 150 km/h (155.1 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 372 mm | 14.646 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 2697 mm | 106.181 in |
Weight, gross | 28.3 kg | 62.391 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse