RV365D-M-V2
8-port sector antenna, 2x 694–960 and 6x 1695–2690 MHz, 65° HPBW, RET compatible.
Specifications
Features and Benefits
- Includes manually adjustable electrical tilt
- Can be upgraded to RET capable by installing up to 4 x ACCURET-A20 RET Actuators (rear mounted) - purchase separately
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 2645 mm | 104.134 in |
Net Weight, without mounting kit | 31.5 kg | 69.446 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.5 | 16.8 | 16.7 | 17.0 | 17.9 | 18.1 | 18.1 |
Beamwidth, Horizontal, degrees | 70 | 69 | 66 | 61 | 60 | 62 | 60 |
Beamwidth, Vertical, degrees | 8.1 | 7.4 | 6.8 | 7.5 | 6.6 | 5.7 | 5.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 20 | 16 | 19 | 15 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 28 | 34 | 33 | 30 | 31 | 34 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.2 | 16.6 | 16.5 | 16.5 | 17.4 | 17.7 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.4 | ±0.8 | ±0.6 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.1 5 ° | 16.3 10 ° | 16.2 | 0 ° | 16.5 5 ° | 16.7 10 ° | 16.4 | 0 ° | 16.6 5 ° | 16.6 10 ° | 16.2 | 2 ° | 16.4 7 ° | 16.612 ° | 16.3 | 2 ° | 17.3 7 ° | 17.612 ° | 17.2 | 2 ° | 17.5 7 ° | 17.912 ° | 17.4 | 2 ° | 17.4 7 ° | 17.912 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±1.1 | ±2.4 | ±5.4 | ±4.7 | ±5.8 | ±5.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 | ±0.4 | ±0.6 | ±0.6 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 14 | 11 | 14 | 13 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 25 | 23 | 24 | 25 | 26 | 25 |
CPR at Boresight, dB | 20 | 22 | 21 | 15 | 17 | 18 | 18 |
CPR at Sector, dB | 13 | 16 | 12 | 9 | 8 | 6 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 367.0 N @ 150 km/h (82.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 834.0 N @ 150 km/h (187.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2894 mm | 113.937 in |
Weight, gross | 51.1 kg | 112.656 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 2645 mm | 104.134 in |
Net Weight, without mounting kit | 31.5 kg | 69.446 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.5 | 16.8 | 16.7 | 17.0 | 17.9 | 18.1 | 18.1 |
Beamwidth, Horizontal, degrees | 70 | 69 | 66 | 61 | 60 | 62 | 60 |
Beamwidth, Vertical, degrees | 8.1 | 7.4 | 6.8 | 7.5 | 6.6 | 5.7 | 5.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 20 | 16 | 19 | 15 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 28 | 34 | 33 | 30 | 31 | 34 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.2 | 16.6 | 16.5 | 16.5 | 17.4 | 17.7 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.4 | ±0.8 | ±0.6 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.1; 5 ° | 16.3; 10 ° | 16.2 | 0 ° | 16.5; 5 ° | 16.7; 10 ° | 16.4 | 0 ° | 16.6; 5 ° | 16.6; 10 ° | 16.2 | 2 ° | 16.4; 7 ° | 16.6;12 ° | 16.3 | 2 ° | 17.3; 7 ° | 17.6;12 ° | 17.2 | 2 ° | 17.5; 7 ° | 17.9;12 ° | 17.4 | 2 ° | 17.4; 7 ° | 17.9;12 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±1.1 | ±2.4 | ±5.4 | ±4.7 | ±5.8 | ±5.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 | ±0.4 | ±0.6 | ±0.6 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 14 | 11 | 14 | 13 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 25 | 23 | 24 | 25 | 26 | 25 |
CPR at Boresight, dB | 20 | 22 | 21 | 15 | 17 | 18 | 18 |
CPR at Sector, dB | 13 | 16 | 12 | 9 | 8 | 6 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 367.0 N @ 150 km/h (82.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 834.0 N @ 150 km/h (187.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2894 mm | 113.937 in |
Weight, gross | 51.1 kg | 112.656 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse