Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RVV-65D-R3VB-V2

6-port sector antenna, 2x 694–960 and 4x 1695–2690 MHz, 65° HPBW, 3x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Antenna with tilt scale indicators and integrated pluggable RET
  • Uses the 7/16 DIN female connectors

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (1) | Mid band (2)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 397 mm | 15.630 in
Depth 157 mm | 6.181 in
Length 2547 mm | 100.276 in
Net Weight, antenna only 28.9 kg | 63.714 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W

Electrical Specifications

R1 R1 R1 Y1,Y2 Y1,Y2 Y1,Y2 Y1,Y2
Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2200 2300–2500 2500–2690
RF Port 1,2 1,2 1,2 3-6 3-6 3-6 3-6
Gain at Mid Tilt, dBi 16.7 17.1 17.8 17.6 18.3 18.6 18.8
Beamwidth, Horizontal, degrees 66 62 59 66 64 63 62
Beamwidth, Vertical, degrees 8.7 7.7 7 5.5 4.9 4.3 4
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 18 16 18 19 18 17
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 30 31 30 28 30 30 28
Isolation, Cross Polarization, dB 28 28 28 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 250 250 250 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2200 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 16.4 16.9 17.7 17.3 17.9 18.4 18.4
Gain by all Beam Tilts Tolerance, dB ±0.7 ±0.3 ±0.3 ±0.4 ±0.5 ±0.4 ±0.5
Beamwidth, Horizontal Tolerance, degrees ±3 ±1 ±1 ±7 ±5 ±2 ±5
Beamwidth, Vertical Tolerance, degrees ±0.5 ±0.4 ±0.3 ±0.3 ±0.3 ±0.2 ±0.2
CPR at Boresight, dB 27 32 32 26 25 29 28

Mechanical Specifications

Wind Loading @ Velocity, frontal 669.0 N @ 150 km/h (150.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 366.0 N @ 150 km/h (82.3 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 1,080.0 N @ 150 km/h (242.8 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 525 mm | 20.669 in
Depth, packed 300 mm | 11.811 in
Length, packed 2880 mm | 113.386 in
Weight, gross 41.9 kg | 92.374 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (1) | Mid band (2)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 397 mm | 15.630 in
Depth 157 mm | 6.181 in
Length 2547 mm | 100.276 in
Net Weight, antenna only 28.9 kg | 63.714 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W

Electrical Specifications

R1 R1 R1 Y1,Y2 Y1,Y2 Y1,Y2 Y1,Y2
Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2200 2300–2500 2500–2690
RF Port 1,2 1,2 1,2 3-6 3-6 3-6 3-6
Gain at Mid Tilt, dBi 16.7 17.1 17.8 17.6 18.3 18.6 18.8
Beamwidth, Horizontal, degrees 66 62 59 66 64 63 62
Beamwidth, Vertical, degrees 8.7 7.7 7 5.5 4.9 4.3 4
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 18 16 18 19 18 17
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 30 31 30 28 30 30 28
Isolation, Cross Polarization, dB 28 28 28 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 250 250 250 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2200 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 16.4 16.9 17.7 17.3 17.9 18.4 18.4
Gain by all Beam Tilts Tolerance, dB ±0.7 ±0.3 ±0.3 ±0.4 ±0.5 ±0.4 ±0.5
Beamwidth, Horizontal Tolerance, degrees ±3 ±1 ±1 ±7 ±5 ±2 ±5
Beamwidth, Vertical Tolerance, degrees ±0.5 ±0.4 ±0.3 ±0.3 ±0.3 ±0.2 ±0.2
CPR at Boresight, dB 27 32 32 26 25 29 28

Mechanical Specifications

Wind Loading @ Velocity, frontal 669.0 N @ 150 km/h (150.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 366.0 N @ 150 km/h (82.3 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 1,080.0 N @ 150 km/h (242.8 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 525 mm | 20.669 in
Depth, packed 300 mm | 11.811 in
Length, packed 2880 mm | 113.386 in
Weight, gross 41.9 kg | 92.374 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification