Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RVV2VV-6533D-R7

14-port sector antenna, 2x 694–960 and 4x 1695-2690 MHz 65° HPBW and 8x 1695-2690 MHz 4x 33° HPBW, 7x RET.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
  • Enhances network capacity through twin six sectors on high band with only three antenna faces while maintaining low band coverage layer through three sectors

General Specifications

Antenna Type Multibeam
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, low band 2
RF Connector Quantity, total 14

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (6) | Low band (1)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2688 mm | 105.827 in
Net Weight, antenna only 54 kg | 119.049 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,100 W

Electrical Specifications

R1 R1 R1 Y1-Y4 Y1-Y4 Y1-Y4 Y5,Y6 Y5,Y6 Y5,Y6
Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2180 2300–2690 1695–1920 1920–2180 2300–2690
RF Port 1,2 1,2 1,2 3-10 3-10 3-10 11-14 11-14 11-14
Gain, dBi 16.4 16.4 16.6 18.2 19.3 19.7 17.3 18.2 18.5
Beamwidth, Horizontal, degrees 63 65 61 34 31 25 67 64 61
Beamwidth, Vertical, degrees 8.7 7.8 7.2 7.5 6.7 5.6 6.2 5.6 4.7
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 15 17 17 16 17 17 16 15 16
Front-to-Back Ratio at 180°, dB 30 28 27 36 35 32 34 36 29
Isolation, Cross Polarization, dB 28 28 28 25 25 25 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28 28 28 28 28
Isolation, Beam to Beam, dB 17 17 17
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 250 250 250 250

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2180 2300–2690 1695–1920 1920–2180 2300–2690
Gain by all Beam Tilts, average, dBi 16.1 16.1 16.3 17.6 18.8 19.1 17.0 17.8 18.2
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.4 ±0.4 ±1.1 ±0.8 ±1 ±0.5 ±0.6 ±0.4
Gain by Beam Tilt, average, dBi 2 ° | 16.0
7 ° | 16.2
12 ° | 16.0
2 ° | 16.0
7 ° | 16.2
12 ° | 16.1
2 ° | 16.1
7 ° | 16.4
12 ° | 16.3
2 ° | 17.6
7 ° | 17.8
12 ° | 17.5
2 ° | 18.8
7 ° | 19.1
12 ° | 18.6
2 ° | 19.0
7 ° | 19.4
12 ° | 18.9
2 ° | 16.9
7 ° | 17.1
12 ° | 16.9
2 ° | 17.8
7 ° | 18.0
12 ° | 17.6
2 ° | 18.2
7 ° | 18.4
12 ° | 18.0
Beamwidth, Horizontal Tolerance, degrees ±3 ±3 ±5 ±4 ±3 ±2 ±3 ±5 ±4
Beamwidth, Vertical Tolerance, degrees ±0.7 ±0.5 ±0.5 ±0.4 ±0.5 ±0.4 ±0.4 ±0.4 ±0.3
USLS, beampeak to 20° above beampeak, dB 15 16 17 16 17 13 14 15 16
Front-to-Back Total Power at 180° ± 30°, dB 28 27 26 28 28 25 27 28 26
CPR at Boresight, dB 17 18 16 17 20 18 17 20 19
CPR at Sector, dB 10 10 9 11 11 8

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2935 mm | 115.551 in
Weight, gross 76.3 kg | 168.213 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

General Specifications

Antenna Type Multibeam
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, low band 2
RF Connector Quantity, total 14

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (6) | Low band (1)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2688 mm | 105.827 in
Net Weight, antenna only 54 kg | 119.049 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,100 W

Electrical Specifications

R1 R1 R1 Y1-Y4 Y1-Y4 Y1-Y4 Y5,Y6 Y5,Y6 Y5,Y6
Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2180 2300–2690 1695–1920 1920–2180 2300–2690
RF Port 1,2 1,2 1,2 3-10 3-10 3-10 11-14 11-14 11-14
Gain, dBi 16.4 16.4 16.6 18.2 19.3 19.7 17.3 18.2 18.5
Beamwidth, Horizontal, degrees 63 65 61 34 31 25 67 64 61
Beamwidth, Vertical, degrees 8.7 7.8 7.2 7.5 6.7 5.6 6.2 5.6 4.7
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 15 17 17 16 17 17 16 15 16
Front-to-Back Ratio at 180°, dB 30 28 27 36 35 32 34 36 29
Isolation, Cross Polarization, dB 28 28 28 25 25 25 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28 28 28 28 28
Isolation, Beam to Beam, dB 17 17 17
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 250 250 250 250

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2180 2300–2690 1695–1920 1920–2180 2300–2690
Gain by all Beam Tilts, average, dBi 16.1 16.1 16.3 17.6 18.8 19.1 17.0 17.8 18.2
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.4 ±0.4 ±1.1 ±0.8 ±1 ±0.5 ±0.6 ±0.4
Gain by Beam Tilt, average, dBi 2 ° | 16.0; 7 ° | 16.2;12 ° | 16.0 2 ° | 16.0; 7 ° | 16.2;12 ° | 16.1 2 ° | 16.1; 7 ° | 16.4;12 ° | 16.3 2 ° | 17.6; 7 ° | 17.8;12 ° | 17.5 2 ° | 18.8; 7 ° | 19.1;12 ° | 18.6 2 ° | 19.0; 7 ° | 19.4;12 ° | 18.9 2 ° | 16.9; 7 ° | 17.1;12 ° | 16.9 2 ° | 17.8; 7 ° | 18.0;12 ° | 17.6 2 ° | 18.2; 7 ° | 18.4;12 ° | 18.0
Beamwidth, Horizontal Tolerance, degrees ±3 ±3 ±5 ±4 ±3 ±2 ±3 ±5 ±4
Beamwidth, Vertical Tolerance, degrees ±0.7 ±0.5 ±0.5 ±0.4 ±0.5 ±0.4 ±0.4 ±0.4 ±0.3
USLS, beampeak to 20° above beampeak, dB 15 16 17 16 17 13 14 15 16
Front-to-Back Total Power at 180° ± 30°, dB 28 27 26 28 28 25 27 28 26
CPR at Boresight, dB 17 18 16 17 20 18 17 20 19
CPR at Sector, dB 10 10 9 11 11 8

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2935 mm | 115.551 in
Weight, gross 76.3 kg | 168.213 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification