RVVS4-65S-R3
14-port sector antenna, 2x 698-960(R1), 4x 1695-2690(Y1&Y2) MHz, 65° HPBW and 8x 3300-3800(P1) MHz, 90° HPBW, 4x RET.
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- M-LOC cluster connector for 3.3-3.8GHz, equipped with calibration port
- Combination of FDD MIMO antenna and 3.5GHz 8T8R TDD beam forming antenna, all in one for 5G ready
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 800 mm | 31.496 in |
Net Weight, antenna only | 16.6 kg | 36.597 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1 | P1 | |
Frequency Band, MHz | 698–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
RF Port | 1,2 | 1,2 | 3-6 | 3-6 | 3-6 | 7-14 | 7-14 |
Gain at Mid Tilt, dBi | 11.5 | 11.7 | 14.2 | 14.4 | 15.1 | 14.5 | 14.9 |
Beamwidth, Horizontal, degrees | 70 | 68 | 70 | 71 | 63 | 81 | 74 |
Beamwidth, Vertical, degrees | 27.7 | 22.8 | 13.2 | 12 | 10.3 | 7.2 | 6.8 |
Beam Tilt, degrees | 12 | 12 | 2–12 | 2–12 | 2–12 | 0–10 | 0–10 |
USLS (First Lobe), dB | 14 | 13 | 16 | 15 | 15 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 33 | 34 | 31 | 29 | 29 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 26 | 28 | 27 | 20 | 22 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | |||||
CPR at Boresight, dB | 20 | 23 | 22 | 24 | 19 | 14 | 15 |
CPR at Sector, dB | 10 | 10 | 15 | 11 | 8 | 7 | 6 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 150 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 17.6 | 17.8 | |||||
Beamwidth, Horizontal, degrees | 65 | 65 | |||||
Beamwidth, Vertical, degrees | 7.1 | 6.6 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 28 | |||||
USLS (First Lobe), dB | 19 | 17 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 19.5 | 19.7 | |||||
Beamwidth, Horizontal at 10 dB, degrees | 119 | 111 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 28 | |||||
USLS (First Lobe), dB | 19 | 19 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 19.5 | 19.7 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | 22 | |||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 30 | |||||
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | |||||
Steered 30° Gain, dBi | 18.2 | 18.9 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 26 | |||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 | 28 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 110.0 N @ 150 km/h (24.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 93.0 N @ 150 km/h (20.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 220.0 N @ 150 km/h (49.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 126.0 N @ 150 km/h (28.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 509 mm | 20.039 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 941 mm | 37.047 in |
Weight, gross | 26.1 kg | 57.541 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 800 mm | 31.496 in |
Net Weight, antenna only | 16.6 kg | 36.597 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1 | P1 | |
Frequency Band, MHz | 698–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
RF Port | 1,2 | 1,2 | 3-6 | 3-6 | 3-6 | 7-14 | 7-14 |
Gain at Mid Tilt, dBi | 11.5 | 11.7 | 14.2 | 14.4 | 15.1 | 14.5 | 14.9 |
Beamwidth, Horizontal, degrees | 70 | 68 | 70 | 71 | 63 | 81 | 74 |
Beamwidth, Vertical, degrees | 27.7 | 22.8 | 13.2 | 12 | 10.3 | 7.2 | 6.8 |
Beam Tilt, degrees | 12 | 12 | 2–12 | 2–12 | 2–12 | 0–10 | 0–10 |
USLS (First Lobe), dB | 14 | 13 | 16 | 15 | 15 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 33 | 34 | 31 | 29 | 29 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 26 | 28 | 27 | 20 | 22 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | |||||
CPR at Boresight, dB | 20 | 23 | 22 | 24 | 19 | 14 | 15 |
CPR at Sector, dB | 10 | 10 | 15 | 11 | 8 | 7 | 6 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 150 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 17.6 | 17.8 | |||||
Beamwidth, Horizontal, degrees | 65 | 65 | |||||
Beamwidth, Vertical, degrees | 7.1 | 6.6 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 28 | |||||
USLS (First Lobe), dB | 19 | 17 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 19.5 | 19.7 | |||||
Beamwidth, Horizontal at 10 dB, degrees | 119 | 111 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 28 | |||||
USLS (First Lobe), dB | 19 | 19 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 19.5 | 19.7 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | 22 | |||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 30 | |||||
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | |||||
Steered 30° Gain, dBi | 18.2 | 18.9 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 26 | |||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 | 28 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 110.0 N @ 150 km/h (24.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 93.0 N @ 150 km/h (20.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 220.0 N @ 150 km/h (49.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 126.0 N @ 150 km/h (28.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 509 mm | 20.039 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 941 mm | 37.047 in |
Weight, gross | 26.1 kg | 57.541 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse