SBNHH-1D45C
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 45° HPBW, 3x RET
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Three internal RETs for independent tilt on all three bands
- The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 2437 mm | 95.945 in |
Net Weight, without mounting kit | 36.1 kg | 79.587 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 18.3 | 18.6 | 19.6 | 20.2 | 20.5 | 21.0 |
Beamwidth, Horizontal, degrees | 47 | 43 | 44 | 43 | 42 | 39 |
Beamwidth, Vertical, degrees | 8.9 | 8.2 | 5.8 | 5.3 | 5.1 | 4.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 17 | 16 | 20 | 20 | 19 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 33 | 35 | 35 | 36 |
CPR at Boresight, dB | 25 | 19 | 20 | 24 | 17 | 17 |
CPR at 10 dB Horizontal Beamwidth, dB | 11.000000 | 16.000000 | 10.000000 | 10.000000 | 10.000000 | 10.000000 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 17.9 | 18.5 | 19.2 | 20.0 | 20.3 | 20.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.2 | ±0.5 | ±0.4 | ±0.4 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.8 5 ° | 18.0 10 ° | 17.9 | 0 ° | 18.4 5 ° | 18.6 10 ° | 18.4 | 0 ° | 19.2 4 ° | 19.3 8 ° | 19.0 | 0 ° | 20.0 4 ° | 20.0 8 ° | 19.8 | 0 ° | 20.2 4 ° | 20.3 8 ° | 20.1 | 0 ° | 20.8 4 ° | 20.9 8 ° | 20.5 |
Beamwidth, Horizontal Tolerance, degrees | ±1.6 | ±2.3 | ±1.8 | ±0.9 | ±1 | ±1.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.3 | ±0.3 | ±0.2 | ±0.3 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 16 | 16 | 17 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 25 | 29 | 31 | 32 | 33 |
CPR at Boresight, dB | 25 | 22 | 22 | 26 | 21 | 19 |
CPR at 10 dB Horizontal Beamwidth, dB | 14 | 18 | 13 | 11 | 11 | 12 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 1.4 m² | 15.069 ft² |
Effective Projective Area (EPA), lateral | 0.3 m² | 3.229 ft² |
Mechanical Tilt Range | 0°–11° |
Wind Loading @ Velocity, frontal | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,304.0 N @ 150 km/h (293.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 567 mm | 22.323 in |
Depth, packed | 311 mm | 12.244 in |
Length, packed | 2559 mm | 100.748 in |
Weight, gross | 50.7 kg | 111.774 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 2437 mm | 95.945 in |
Net Weight, without mounting kit | 36.1 kg | 79.587 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 18.3 | 18.6 | 19.6 | 20.2 | 20.5 | 21.0 |
Beamwidth, Horizontal, degrees | 47 | 43 | 44 | 43 | 42 | 39 |
Beamwidth, Vertical, degrees | 8.9 | 8.2 | 5.8 | 5.3 | 5.1 | 4.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 17 | 16 | 20 | 20 | 19 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 33 | 35 | 35 | 36 |
CPR at Boresight, dB | 25 | 19 | 20 | 24 | 17 | 17 |
CPR at 10 dB Horizontal Beamwidth, dB | 11.000000 | 16.000000 | 10.000000 | 10.000000 | 10.000000 | 10.000000 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 17.9 | 18.5 | 19.2 | 20.0 | 20.3 | 20.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.2 | ±0.5 | ±0.4 | ±0.4 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.8; 5 ° | 18.0; 10 ° | 17.9 | 0 ° | 18.4; 5 ° | 18.6; 10 ° | 18.4 | 0 ° | 19.2; 4 ° | 19.3; 8 ° | 19.0 | 0 ° | 20.0; 4 ° | 20.0; 8 ° | 19.8 | 0 ° | 20.2; 4 ° | 20.3; 8 ° | 20.1 | 0 ° | 20.8; 4 ° | 20.9; 8 ° | 20.5 |
Beamwidth, Horizontal Tolerance, degrees | ±1.6 | ±2.3 | ±1.8 | ±0.9 | ±1 | ±1.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.3 | ±0.3 | ±0.2 | ±0.3 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 16 | 16 | 17 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 25 | 29 | 31 | 32 | 33 |
CPR at Boresight, dB | 25 | 22 | 22 | 26 | 21 | 19 |
CPR at 10 dB Horizontal Beamwidth, dB | 14 | 18 | 13 | 11 | 11 | 12 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 1.4 m² | 15.069 ft² |
Effective Projective Area (EPA), lateral | 0.3 m² | 3.229 ft² |
Mechanical Tilt Range | 0°–11° |
Wind Loading @ Velocity, frontal | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,304.0 N @ 150 km/h (293.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 567 mm | 22.323 in |
Depth, packed | 311 mm | 12.244 in |
Length, packed | 2559 mm | 100.748 in |
Weight, gross | 50.7 kg | 111.774 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse