SSP-65T-F
6-port small cell antenna, 4X 3300-3800 MHz, 2X 5150-5925 MHz, 65° HPBW, fixed electrical tilt, 0.5m pigtails
Specifications
Features and Benefits
- Designed for strand mounting with OEM equipment
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ABS, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Male |
RF Connector Location | End of flexible lead |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 44 mm | 1.732 in |
Length | 200 mm | 7.874 in |
Net Weight, without mounting kit | 1.2 kg | 2.646 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 3300–3800 | 5150–5925 |
Gain, dBi | 11.7 | 3.2 |
Beamwidth, Horizontal, degrees | 70 | 61 |
Beamwidth, Vertical, degrees | 27.6 | 24.6 |
Beam Tilt, degrees | 6 | 6 |
USLS (First Lobe), dB | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 25 |
Isolation, Cross Polarization, dB | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 50 | 10 |
Input Power per Port at 50°C, maximum, watts | 50 | 10 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3800 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 11.3 | 2.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±5.9 | ±16 |
Beamwidth, Vertical Tolerance, degrees | ±1.4 | ±2.7 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 19 |
CPR at Boresight, dB | 15 | 10 |
CPR at Sector, dB | 10 | 1 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 13.4 N @ 150 km/h (3.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 0.5 N @ 150 km/h (0.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 215 mm | 8.465 in |
Depth, packed | 95 mm | 3.74 in |
Length, packed | 210 mm | 8.268 in |
Weight, gross | 1.3 kg | 2.866 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ABS, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Male |
RF Connector Location | End of flexible lead |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 44 mm | 1.732 in |
Length | 200 mm | 7.874 in |
Net Weight, without mounting kit | 1.2 kg | 2.646 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 3300–3800 | 5150–5925 |
Gain, dBi | 11.7 | 3.2 |
Beamwidth, Horizontal, degrees | 70 | 61 |
Beamwidth, Vertical, degrees | 27.6 | 24.6 |
Beam Tilt, degrees | 6 | 6 |
USLS (First Lobe), dB | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 25 |
Isolation, Cross Polarization, dB | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 50 | 10 |
Input Power per Port at 50°C, maximum, watts | 50 | 10 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3800 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 11.3 | 2.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±5.9 | ±16 |
Beamwidth, Vertical Tolerance, degrees | ±1.4 | ±2.7 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 19 |
CPR at Boresight, dB | 15 | 10 |
CPR at Sector, dB | 10 | 1 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 13.4 N @ 150 km/h (3.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 0.5 N @ 150 km/h (0.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 215 mm | 8.465 in |
Depth, packed | 95 mm | 3.74 in |
Length, packed | 210 mm | 8.268 in |
Weight, gross | 1.3 kg | 2.866 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse