V4S4-360S-BF2
16-port small cell antenna, 8x 1695-2690, 8x 3300-4000 MHz, 360° Horizontal Beamwidth, fixed tilt.
Features and Benefits
- Two broadband mid band arrays (Bands 25/66/30/40/41) with 4T4R (4X MIMO) capability
- 8T8R omni beamforming array with calibration port for 3.5 GHz (Bands 48, 77, 78)
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, total | 16 |
Dimensions
Length | 610 mm | 24.016 in |
Net Weight, antenna only | 13.6 kg | 29.983 lb |
Outer Diameter | 370 mm | 14.567 in |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W |
Electrical Specifications
Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1-P4 | P1-P4 | P1-P4 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3300–3550 | 3550–3700 | 3700–4000 |
RF Port | 1-8 | 1-8 | 1-8 | 1-8 | 1-8 | 9-16 | 9-16 | 9-16 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 20.6 | 20.3 | 18.6 | 16.3 | 15.9 | 9.8 | 9.2 | 8.6 |
Beam Tilt, degrees | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 1.0 | 1.0 | 1.0 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 10 | 10 | 10 | |||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Co-polarization, dB | 15 | 15 | 15 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 150 | 150 | 150 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3300–3550 | 3550–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 7.8 | 8.3 | 8.9 | 8.3 | 8.3 | 10.0 | 9.9 | 10.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.9 | ±0.7 | ±0.6 | ±1 | ±0.4 | ±0.6 | ±0.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.3 | ±1.2 | ±1.8 | ±0.9 | ±1.7 | ±0.5 | ±0.5 | ±0.6 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3300–3550 | 3550–3700 | 3700–4000 |
Steered 0° Gain, dBi | 14.3 | 14.6 | 14.9 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 60 | 58 | 58 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 894 mm | 35.197 in |
Weight, gross | 18.6 kg | 41.006 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, total | 16 |
Dimensions
Length | 610 mm | 24.016 in |
Net Weight, antenna only | 13.6 kg | 29.983 lb |
Outer Diameter | 370 mm | 14.567 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W |
Electrical Specifications
Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1-P4 | P1-P4 | P1-P4 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3300–3550 | 3550–3700 | 3700–4000 |
RF Port | 1-8 | 1-8 | 1-8 | 1-8 | 1-8 | 9-16 | 9-16 | 9-16 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 20.6 | 20.3 | 18.6 | 16.3 | 15.9 | 9.8 | 9.2 | 8.6 |
Beam Tilt, degrees | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 1.0 | 1.0 | 1.0 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 10 | 10 | 10 | |||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Co-polarization, dB | 15 | 15 | 15 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 150 | 150 | 150 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3300–3550 | 3550–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 7.8 | 8.3 | 8.9 | 8.3 | 8.3 | 10.0 | 9.9 | 10.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.9 | ±0.7 | ±0.6 | ±1 | ±0.4 | ±0.6 | ±0.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.3 | ±1.2 | ±1.8 | ±0.9 | ±1.7 | ±0.5 | ±0.5 | ±0.6 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3300–3550 | 3550–3700 | 3700–4000 |
Steered 0° Gain, dBi | 14.3 | 14.6 | 14.9 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 60 | 58 | 58 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 894 mm | 35.197 in |
Weight, gross | 18.6 kg | 41.006 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse