800PIPEKIT-XL
Cluster Mounting Kit. Use for mounting multiple 498mm wide panel antennas to a single pole or stand. One kit mounts up to three antennas. Removeable spacers allow this kit to fit on poles measuring 89mm (3.5"), 115mm (4.5") or 140mm (5.5") OD
Specifications
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 139.7 mm | 5.500 in |
Compatible Diameter, minimum | 88.9 mm | 3.500 in |
Weight, net | 11 kg | 24.251 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 12.64 kg | 27.866 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 139.7 mm | 5.500 in |
Compatible Diameter, minimum | 88.9 mm | 3.500 in |
Weight, net | 11 kg | 24.251 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 12.64 kg | 27.866 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse