DB365-SP7
Pipe Mounting Kit for 7 in (177.8 mm) OD round members
Specifications
Specifications
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Compatible 60° Angle | 153.924 mm | 6.06 in |
Compatible 90° Angle | 125.73 mm | 4.95 in |
Dimensions
Compatible Diameter, maximum | 177.8 mm | 7 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Weight, net | 7.3 kg | 16.094 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 2 |
Weight, gross | 7.3 kg | 16.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Compatible 60° Angle | 153.924 mm | 6.06 in |
Compatible 90° Angle | 125.73 mm | 4.95 in |
Dimensions
Compatible Diameter, maximum | 177.8 mm | 7 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Weight, net | 7.3 kg | 16.094 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 2 |
Weight, gross | 7.3 kg | 16.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse