HC-06-S
Argus® Head Frame 800 / 900MHz
Specifications
Specifications
Product Classification
Product Type | Head frame |
General Specifications
Application | Outdoor |
Dimensions
Height | 1878.08 mm | 73.94 in |
Diameter, at zero degrees panning | 552 mm | 21.732 in |
Antenna Panning Capability | ±15° |
Weight, net | 108 kg | 238.099 lb |
Electrical Specifications
Lightning Protection | Chassis ground |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 900.0 N @ 160 km/h (202.3 lbf @ 160 km/h) |
Wind Speed, maximum | 288 km/h (179 mph) |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Head frame |
General Specifications
Application | Outdoor |
Dimensions
Height | 1878.08 mm | 73.94 in |
Diameter, at zero degrees panning | 552 mm | 21.732 in |
Antenna Panning Capability | ±15° |
Weight, net | 108 kg | 238.099 lb |
Electrical Specifications
Lightning Protection | Chassis ground |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 900.0 N @ 160 km/h (202.3 lbf @ 160 km/h) |
Wind Speed, maximum | 288 km/h (179 mph) |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse