ATLP200-001
Lightning Protection Unit
Specifications
Features and Benefits
- Provides lightning protection for RET controller and RET components
- Lightning surge capability of 10 times at 600 A, 10/350 waveform
- Equipped with a grounding stud for added lightning protection
- Easily mounts to a pole or wall
- AISG and RoHS compliant
Specifications
Product Classification
Product Type | Protection unit |
General Specifications
AISG Input Connector | 8-pin DIN Male |
AISG Input Connector Quantity | 1 |
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 1 |
Color | Gray |
EU Certification | CB | CE | Low Voltage Directive 73/23/EEC |
Grounding Lug Thread Size | M8 |
Dimensions
Height | 50.8 mm | 2 in |
Width | 185.4 mm | 7.299 in |
Depth | 157.5 mm | 6.201 in |
Electrical Specifications
Circuit Insertion Resistance, Power Lines, maximum | 0.5 ohm |
Circuit Insertion Resistance, Signal Lines, maximum | 1 ohm |
Electrical Safety Standard | EN 60950 | UL 60950 |
Electromagnetic Compatibility (EMC) | EN 55011 | EN 61326-1 | ETS 300 386 V1.3.2 2003 |
Interface Protocol Signal | Data | dc |
Lightning Surge Capability | 10 times @ 600 A |
Lightning Surge Capability Test Method | IEC 61312-1 Annex B Current Pulse Profile |
Lightning Surge Capability Waveform | 10/350 waveform |
Overcurrent Protection Type | PTC fuse |
Protected Side Clamping, +12V Nominal Voltage | +17 V to -0.6 V |
Protected Side Clamping, +24 V Nominal Voltage | +28 V to -0.6 V |
Protected Side Clamping, -48 V Nominal Voltage | +0.6 V to -58 V |
Protected Side Clamping, RS-485 Nominal Voltage | ±10 V |
Protocol | AISG 1.1 | AISG 2.0 |
Material Specifications
Material Type | Aluminum | Stainless steel |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Packaging and Weights
Included | Band clamp | Carriage bolts | Hex nuts | Lightning protection unit | Lock washers | Pipe mount bracket | Wall mount brackets |
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Protection unit |
General Specifications
AISG Input Connector | 8-pin DIN Male |
AISG Input Connector Quantity | 1 |
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 1 |
Color | Gray |
EU Certification | CB | CE | Low Voltage Directive 73/23/EEC |
Grounding Lug Thread Size | M8 |
Dimensions
Height | 50.8 mm | 2 in |
Width | 185.4 mm | 7.299 in |
Depth | 157.5 mm | 6.201 in |
Electrical Specifications
Circuit Insertion Resistance, Power Lines, maximum | 0.5 ohm |
Circuit Insertion Resistance, Signal Lines, maximum | 1 ohm |
Electrical Safety Standard | EN 60950 | UL 60950 |
Electromagnetic Compatibility (EMC) | EN 55011 | EN 61326-1 | ETS 300 386 V1.3.2 2003 |
Interface Protocol Signal | Data | dc |
Lightning Surge Capability | 10 times @ 600 A |
Lightning Surge Capability Test Method | IEC 61312-1 Annex B Current Pulse Profile |
Lightning Surge Capability Waveform | 10/350 waveform |
Overcurrent Protection Type | PTC fuse |
Protected Side Clamping, +12V Nominal Voltage | +17 V to -0.6 V |
Protected Side Clamping, +24 V Nominal Voltage | +28 V to -0.6 V |
Protected Side Clamping, -48 V Nominal Voltage | +0.6 V to -58 V |
Protected Side Clamping, RS-485 Nominal Voltage | ±10 V |
Protocol | AISG 1.1 | AISG 2.0 |
Material Specifications
Material Type | Aluminum | Stainless steel |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Packaging and Weights
Included | Band clamp | Carriage bolts | Hex nuts | Lightning protection unit | Lock washers | Pipe mount bracket | Wall mount brackets |
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse