Warning Icon
This product was discontinued on: April 15, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

CMAX-DM60-CPUSEI53

Cell-Max™ Low PIM Directional High Capacity Venue MIMO Antenna, 698–960 MHz and 1710–2700 MHz, 60°, 8.0 dBi

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Indoor/outdoor antenna
Product Brand Cell-Max™

General Specifications

Application Indoor/Outdoor
Antenna Type Directional
Polarization ±45°
Color White
Number of Ports 2
Radome Material ABS, UV resistant
RF Connector Interface 7-16 DIN Female

Dimensions

Width 299.7 mm | 11.799 in
Depth 124.5 mm | 4.902 in
Length 7612.4 mm | 299.701 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Lightning Protection dc Ground

Electrical Specifications

Frequency Band, MHz 698–800 800–960 1695–1880 1850–1990 1920–2180 2200–2700 2300–2360
Gain, dBi 8.5 9.2 9.3 9.6 9.8 9.2 8.9
Beamwidth, Horizontal, degrees 62 59 55 52 55 62 70
Beamwidth, Vertical, degrees 62 58 55 54 55 59 65
Front-to-Back Total Power at 180° ± 30°, dB 26 26 27 28 29 27 29
CPR at Boresight, dB 24 24 20 20 20 20 20
Isolation, Cross Polarization, dB 30 30 30 30 30 30 30
VSWR | Return loss, dB 1.9 | 10.1 1.9 | 10.1 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 200 200 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, maximum 294.0 N @ 216 km/h (66.1 lbf @ 216 km/h)
Wind Speed, maximum 216 km/h (134 mph)

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Width, packed 350 mm | 13.78 in
Depth, packed 230 mm | 9.055 in
Length, packed 520 mm | 20.472 in
Included Mounting bracket
Packaging quantity 1
Weight, gross 7.3 kg | 16.094 lb
Weight, net 2.9 kg | 6.393 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Indoor/outdoor antenna
Product Brand Cell-Max™

General Specifications

Application Indoor/Outdoor
Antenna Type Directional
Polarization ±45°
Color White
Number of Ports 2
Radome Material ABS, UV resistant
RF Connector Interface 7-16 DIN Female

Dimensions

Width 299.7 mm | 11.799 in
Depth 124.5 mm | 4.902 in
Length 7612.4 mm | 299.701 in

Electrical Specifications

Impedance 50 ohm
Lightning Protection dc Ground

Electrical Specifications

Frequency Band, MHz 698–800 800–960 1695–1880 1850–1990 1920–2180 2200–2700 2300–2360
Gain, dBi 8.5 9.2 9.3 9.6 9.8 9.2 8.9
Beamwidth, Horizontal, degrees 62 59 55 52 55 62 70
Beamwidth, Vertical, degrees 62 58 55 54 55 59 65
Front-to-Back Total Power at 180° ± 30°, dB 26 26 27 28 29 27 29
CPR at Boresight, dB 24 24 20 20 20 20 20
Isolation, Cross Polarization, dB 30 30 30 30 30 30 30
VSWR | Return loss, dB 1.9 | 10.1 1.9 | 10.1 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 200 200 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, maximum 294.0 N @ 216 km/h (66.1 lbf @ 216 km/h)
Wind Speed, maximum 216 km/h (134 mph)

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Width, packed 350 mm | 13.78 in
Depth, packed 230 mm | 9.055 in
Length, packed 520 mm | 20.472 in
Included Mounting bracket
Packaging quantity 1
Weight, gross 7.3 kg | 16.094 lb
Weight, net 2.9 kg | 6.393 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Video

Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna

Product Specification

Video

Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna