CMAX-DMH60-43-V53
Cell-Max™ Low PIM Directional High Capacity Venue MIMO Antenna, 1690–2700 MHz, 60°, 4x4 MIMO, 4.3-10
Specifications
Specifications
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 4x4 |
Polarization | ±45° |
Color | White |
Number of Ports | 4 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ABS, UV resistant |
RF Connector Interface | 4.3-10 Male |
Dimensions
Height | 100 mm | 3.937 in |
Width | 180 mm | 7.087 in |
Length | 310 mm | 12.205 in |
Pigtail Length | 910 mm | 35.827 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Electrical Specifications
Frequency Band, MHz | 1690–2170 | 2200–2600 | 2600–2700 |
Gain, dBi | 7.7 | 8.3 | 8.3 |
Beamwidth, Horizontal, degrees | 68 | 62 | 62 |
Beamwidth, Vertical, degrees | 66 | 62 | 62 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 |
CPR at Boresight, dB | 15 | 15 | 15 |
Isolation, Cross Polarization, dB | 24 | 24 | 24 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.7 | 11.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 230 mm | 9.055 in |
Width, packed | 400 mm | 15.748 in |
Length, packed | 420 mm | 16.535 in |
Included | Mounting bracket |
Packaging quantity | 1 |
Weight, gross | 4.8 kg | 10.582 lb |
Weight, net | 1.6 kg | 3.527 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 4x4 |
Polarization | ±45° |
Color | White |
Number of Ports | 4 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ABS, UV resistant |
RF Connector Interface | 4.3-10 Male |
Dimensions
Height | 100 mm | 3.937 in |
Width | 180 mm | 7.087 in |
Length | 310 mm | 12.205 in |
Pigtail Length | 910 mm | 35.827 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Electrical Specifications
Frequency Band, MHz | 1690–2170 | 2200–2600 | 2600–2700 |
Gain, dBi | 7.7 | 8.3 | 8.3 |
Beamwidth, Horizontal, degrees | 68 | 62 | 62 |
Beamwidth, Vertical, degrees | 66 | 62 | 62 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 |
CPR at Boresight, dB | 15 | 15 | 15 |
Isolation, Cross Polarization, dB | 24 | 24 | 24 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.7 | 11.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 230 mm | 9.055 in |
Width, packed | 400 mm | 15.748 in |
Length, packed | 420 mm | 16.535 in |
Included | Mounting bracket |
Packaging quantity | 1 |
Weight, gross | 4.8 kg | 10.582 lb |
Weight, net | 1.6 kg | 3.527 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse