Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

USX12-3-6GF

Base Product: USX12-3

3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 3.600 – 4.200 GHz, grey, CPR229G flange

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Antenna Input CPR229G
Antenna Color Gray
Reflector Construction Two-piece reflector
Radome Color Gray
Radome Material Fabric
Flash Included Yes
Side Struts, Included 2
Side Struts, Optional 3

Dimensions

Diameter, nominal 3.6 m | 12 ft

Electrical Specifications

Operating Frequency Band 3.600 – 4.200 GHz
Gain, Low Band 40.1 dBi
Gain, Mid Band 40.9 dBi
Gain, Top Band 41.4 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 68 dB
Beamwidth, Horizontal 1.6 °
Beamwidth, Vertical 1.6 °
Return Loss 23 dB
VSWR 1.15
Radiation Pattern Envelope Reference (RPE) 7431
Electrical Compliance ACMA FX03_3.8a | ETSI 302 217 Class 3 | US FCC Part 101A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 26750 N | 6013.641 lbf
Angle α for MT Max -120 °
Side Force (FS) 9450 N | 2124.445 lbf
Twisting Moment (MT) -17550 N-m | -155330.588 in lb
Force on Inboard Strut Side 13000 N | 2922.517 lbf
Force on Outboard Strut Side 4500 N | 1011.640 lbf
Zcg without Ice 708 mm | 27.874 in
Zcg with 1/2 in (12 mm) Radial Ice 854 mm | 33.622 in
Weight with 1/2 in (12 mm) Radial Ice 656 kg | 1446.231 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 1530 mm | 60.236 in
Width, packed 2140 mm | 84.252 in
Length, packed 3990 mm | 157.087 in
Packaging Type Standard pack
Volume 13 m³ | 459.091 ft³
Weight, gross 661 kg | 1457.254 lb
Weight, net 361 kg | 795.868 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Antenna Input CPR229G
Antenna Color Gray
Reflector Construction Two-piece reflector
Radome Color Gray
Radome Material Fabric
Flash Included Yes
Side Struts, Included 2
Side Struts, Optional 3

Dimensions

Diameter, nominal 3.6 m | 12 ft

Electrical Specifications

Operating Frequency Band 3.600 – 4.200 GHz
Gain, Low Band 40.1 dBi
Gain, Mid Band 40.9 dBi
Gain, Top Band 41.4 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 68 dB
Beamwidth, Horizontal 1.6 °
Beamwidth, Vertical 1.6 °
Return Loss 23 dB
VSWR 1.15
Radiation Pattern Envelope Reference (RPE) 7431
Electrical Compliance ACMA FX03_3.8a | ETSI 302 217 Class 3 | US FCC Part 101A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 26750 N | 6013.641 lbf
Angle α for MT Max -120 °
Side Force (FS) 9450 N | 2124.445 lbf
Twisting Moment (MT) -17550 N-m | -155330.588 in lb
Force on Inboard Strut Side 13000 N | 2922.517 lbf
Force on Outboard Strut Side 4500 N | 1011.640 lbf
Zcg without Ice 708 mm | 27.874 in
Zcg with 1/2 in (12 mm) Radial Ice 854 mm | 33.622 in
Weight with 1/2 in (12 mm) Radial Ice 656 kg | 1446.231 lb

Packaging and Weights

Height, packed 1530 mm | 60.236 in
Width, packed 2140 mm | 84.252 in
Length, packed 3990 mm | 157.087 in
Packaging Type Standard pack
Volume 13 m³ | 459.091 ft³
Weight, gross 661 kg | 1457.254 lb
Weight, net 361 kg | 795.868 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system