Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VHLPX1-23-3WH/C

Base Product: VHLPX1-23/C

0.3 m | 1 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 21.200 – 23.600 GHz, UBR220 flange, white antenna, gray radome without flash, standard pack—one-piece reflector

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Polarization Dual
Antenna Input UBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.3 m | 1 ft

Electrical Specifications

Operating Frequency Band 21.200 – 23.600 GHz
Gain, Low Band 35 dBi
Gain, Mid Band 35.6 dBi
Gain, Top Band 36.2 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 62 dB
Beamwidth, Horizontal 3 °
Beamwidth, Vertical 3 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7015C
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 321.8 Part B | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–120 mm | 2.0 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 446 N | 100.265 lbf
Side Force (FS) 198 N | 44.512 lbf
Twisting Moment (MT) 144 N-m | 1274.507 in lb
Zcg without Ice 28 mm | 1.102 in
Zcg with 1/2 in (12 mm) Radial Ice 54 mm | 2.126 in
Weight with 1/2 in (12 mm) Radial Ice 12 kg | 26.455 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 350 mm | 13.78 in
Width, packed 400 mm | 15.748 in
Length, packed 400 mm | 15.748 in
Packaging Type Standard pack
Volume 0.1 m³ | 3.531 ft³
Weight, gross 6.2 kg | 13.669 lb
Weight, net 4.7 kg | 10.362 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Polarization Dual
Antenna Input UBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.3 m | 1 ft

Electrical Specifications

Operating Frequency Band 21.200 – 23.600 GHz
Gain, Low Band 35 dBi
Gain, Mid Band 35.6 dBi
Gain, Top Band 36.2 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 62 dB
Beamwidth, Horizontal 3 °
Beamwidth, Vertical 3 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7015C
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 321.8 Part B | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–120 mm | 2.0 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 446 N | 100.265 lbf
Side Force (FS) 198 N | 44.512 lbf
Twisting Moment (MT) 144 N-m | 1274.507 in lb
Zcg without Ice 28 mm | 1.102 in
Zcg with 1/2 in (12 mm) Radial Ice 54 mm | 2.126 in
Weight with 1/2 in (12 mm) Radial Ice 12 kg | 26.455 lb

Packaging and Weights

Height, packed 350 mm | 13.78 in
Width, packed 400 mm | 15.748 in
Length, packed 400 mm | 15.748 in
Packaging Type Standard pack
Volume 0.1 m³ | 3.531 ft³
Weight, gross 6.2 kg | 13.669 lb
Weight, net 4.7 kg | 10.362 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant