Warning Icon
This product was discontinued on: June 11, 2021

For other alternatives, please contact us for more information.

1 Replacement products available
  • SHPX3-18/B
    0.9m | 3 ft Sentinel® High Performance Antenna, dual-polarized, 17.700 - 19.700 GHz

SHPX3-18/A

Base Product

0.9 m | 3 ft Sentinel® High Performance Antenna, dual-polarized, 17.700 - 19.700 GHz

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of SHPX3-18/A by selecting options

Loading...

Product Classification

Product Type Microwave antenna
Product Brand Sentinel®

General Specifications

Antenna Type SHPX - Sentinel® High Performance Antenna, dual-polarized
Polarization Dual
Side Struts, Included 0
Side Struts, Optional 1

Dimensions

Diameter, nominal 0.9 m | 3 ft

Electrical Specifications

Operating Frequency Band 17.700 – 19.700 GHz
Gain, Low Band 42.7 dBi
Gain, Mid Band 43.5 dBi
Gain, Top Band 43.7 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 74 dB
Beamwidth, Horizontal 1.1 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7300A
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 317.8 Part A | ETSI 302 217 Class 4 | US FCC Part 101A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 90 mm–120 mm | 3.5 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 250 km/h | 155.343 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 2956 N | 664.535 lbf
Angle α for MT Max 40 °
Side Force (FS) 1464 N | 329.12 lbf
Twisting Moment (MT) 1203 N-m | 10647.447 in lb
Zcg without Ice 325 mm | 12.795 in
Zcg with 1/2 in (12 mm) Radial Ice 481 mm | 18.937 in
Weight with 1/2 in (12 mm) Radial Ice 89 kg | 196.211 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 27 kg | 59.525 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna
Product Brand Sentinel®

General Specifications

Antenna Type SHPX - Sentinel® High Performance Antenna, dual-polarized
Polarization Dual
Side Struts, Included 0
Side Struts, Optional 1

Dimensions

Diameter, nominal 0.9 m | 3 ft

Electrical Specifications

Operating Frequency Band 17.700 – 19.700 GHz
Gain, Low Band 42.7 dBi
Gain, Mid Band 43.5 dBi
Gain, Top Band 43.7 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 74 dB
Beamwidth, Horizontal 1.1 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7300A
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 317.8 Part A | ETSI 302 217 Class 4 | US FCC Part 101A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 90 mm–120 mm | 3.5 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 2956 N | 664.535 lbf
Angle α for MT Max 40 °
Side Force (FS) 1464 N | 329.12 lbf
Twisting Moment (MT) 1203 N-m | 10647.447 in lb
Zcg without Ice 325 mm | 12.795 in
Zcg with 1/2 in (12 mm) Radial Ice 481 mm | 18.937 in
Weight with 1/2 in (12 mm) Radial Ice 89 kg | 196.211 lb

Packaging and Weights

Weight, net 27 kg | 59.525 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification