Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VHLP2-80X23/B

Base Product

0.6 m | 2 ft ValuLine® High Performance Low Profile Antenna, dual band, single polarised 71.000 – 86.000 GHz and dual polarised, 21.200 - 23.600 GHz

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of VHLP2-80X23/B by selecting options

Loading...
Product
Product Brand Product Type Antenna Type Operating Frequency Band Diameter, nominal Antenna Input
VHLP2-80X23-DET/B VHLP2-80X23-DET/B
0.6 m | 2 ft ValuLine® High Performance Low Profile Antenna, dual band, single polarised 71.000 – 86.000 GHz and dual polarised 21.200 - 23.600 GHz, OEM custom flange
ValuLine® Microwave antenna VHLP - ValuLine® High Performance Low Profile Antenna | dual band 71.000 – 86.000 GHz 0.6 m | 2 ft OEM specific

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, dual band
Polarization Single 80 GHz, Dual 23 GHz
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Electrical Specifications

Operating Frequency Band 71.000 – 86.000 GHz
Gain, Low Band 48.5 dBi
Gain, Mid Band 49.5 dBi
Gain, Top Band 50 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 68 dB
Beamwidth, Horizontal 0.5 °
Beamwidth, Vertical 0.5 °
Return Loss 15 dB
VSWR 1.43
Radiation Pattern Envelope Reference (RPE) 7442B
Electrical Compliance ETSI 302 217 Class 3 | US FCC Part 101.115

Electrical Specifications, Band 2

Operating Frequency Band 21.200 – 23.600 GHz
Gain, Low Band 39.3 dBi
Gain, Mid Band 39.4 dBi
Gain, Top Band 39.5 dBi
Beamwidth, Horizontal 1.5 °
Beamwidth, Vertical 1.5 °
Boresite Cross Polarization Discrimination (XPD) 30 dB
Electrical Compliance Canada SRSP 321.8 B | ETSI 302 217 Class 3 | FCC Cat A
Front-to-Back Ratio 66 dB
Radiation Pattern Envelope Reference (RPE) 7441
Return Loss 15 dB
VSWR 1.43

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–120 mm | 2.0 in–4.7 in
Fine Azimuth Adjustment Range ±8°
Fine Elevation Adjustment Range ±15°
Wind Speed at 23 GHz, operational 180 km/h | 111.847 mph
Wind Speed at 80 GHz, operational 144 km/h | 89.477 mph
Wind Speed, survival 250 km/h | 155.343 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1693 N | 380.602 lbf
Side Force (FS) 814 N | 182.995 lbf
Twisting Moment (MT) 756 N-m | 6691.164 in lb
Zcg without Ice 9 mm | 0.354 in

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 17 kg | 37.479 lb

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, dual band
Polarization Single 80 GHz, Dual 23 GHz
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Electrical Specifications

Operating Frequency Band 71.000 – 86.000 GHz
Gain, Low Band 48.5 dBi
Gain, Mid Band 49.5 dBi
Gain, Top Band 50 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 68 dB
Beamwidth, Horizontal 0.5 °
Beamwidth, Vertical 0.5 °
Return Loss 15 dB
VSWR 1.43
Radiation Pattern Envelope Reference (RPE) 7442B
Electrical Compliance ETSI 302 217 Class 3 | US FCC Part 101.115

Electrical Specifications, Band 2

Operating Frequency Band 21.200 – 23.600 GHz
Gain, Low Band 39.3 dBi
Gain, Mid Band 39.4 dBi
Gain, Top Band 39.5 dBi
Beamwidth, Horizontal 1.5 °
Beamwidth, Vertical 1.5 °
Boresite Cross Polarization Discrimination (XPD) 30 dB
Electrical Compliance Canada SRSP 321.8 B | ETSI 302 217 Class 3 | FCC Cat A
Front-to-Back Ratio 66 dB
Radiation Pattern Envelope Reference (RPE) 7441
Return Loss 15 dB
VSWR 1.43

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–120 mm | 2.0 in–4.7 in
Fine Azimuth Adjustment Range ±8°
Fine Elevation Adjustment Range ±15°
Wind Speed at 23 GHz, operational 180 km/h | 111.847 mph
Wind Speed at 80 GHz, operational 144 km/h | 89.477 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1693 N | 380.602 lbf
Side Force (FS) 814 N | 182.995 lbf
Twisting Moment (MT) 756 N-m | 6691.164 in lb
Zcg without Ice 9 mm | 0.354 in

Packaging and Weights

Weight, net 17 kg | 37.479 lb
Click on image to enlarge.
Click on image to enlarge.