F187CCA3
Base Product: WAVEGUIDE-FLEX-TWIST
FlexTwist® Flexible Twist for WR187, 4.4–5.0 GHz, with interface types CPR187G and CPR187G, 900 mm
Specifications
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | CPR187G |
Interface 2 | CPR187G |
Dimensions
Length | 900 mm | 35.433 in |
Waveguide Size | WR187 | WG12 | R48 |
Electrical Specifications
Attenuation | 0.17 dB/m | 0.052 dB/ft |
Average Power | 3000 W |
Operating Frequency Band | 4.4 – 5.0 GHz |
Peak Power | 1250 kW |
VSWR | 1.0299999713897705 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 165 mm | 6.496 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 330 mm | 12.992 in |
Maximum Twist | 165 °/m | 50.292 °/ft |
Pressurization, maximum | 0.207 N/mm² | 30 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | CPR187G |
Interface 2 | CPR187G |
Dimensions
Length | 900 mm | 35.433 in |
Waveguide Size | WR187 | WG12 | R48 |
Electrical Specifications
Attenuation | 0.17 dB/m | 0.052 dB/ft |
Average Power | 3000 W |
Operating Frequency Band | 4.4 – 5.0 GHz |
Peak Power | 1250 kW |
VSWR | 1.0299999713897705 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 165 mm | 6.496 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 330 mm | 12.992 in |
Maximum Twist | 165 °/m | 50.292 °/ft |
Pressurization, maximum | 0.207 N/mm² | 30 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse