C400P-BMBM
CNT-400-P CNT® Plenum Jumper with interface types BNC Male and BNC Male, variable length
Specifications
Product Classification
Product Type | Braided cable assembly |
Product Brand | CNT® |
Product Series | CNT-400 |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Cable Family | CNT-400 |
Interface, Connector A | BNC Male |
Interface, Connector B | BNC Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Nominal Size | 0.400 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–2000 MHz | 1.222 | 20.01 |
2000–3000 MHz | 1.288 | 18.00 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Product Classification
Product Type | Braided cable assembly |
Product Brand | CNT® |
Product Series | CNT-400 |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Cable Family | CNT-400 |
Interface, Connector A | BNC Male |
Interface, Connector B | BNC Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Nominal Size | 0.400 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–2000 MHz | 1.222 | 20.01 |
2000–3000 MHz | 1.288 | 18.00 |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse