F057A-PTMNM-3
FSJ057-50 SureFlex® Jumper with interface types N Male and TNC Male, 0.91 m
Specifications
Specifications
Product Classification
Product Type | SureFlex® standard |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ057-50 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | N Male |
Interface, Connector B | TNC Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.91 m | 2.986 ft |
Cable Length Unit | Feet |
Nominal Size | 5.7 mm |
Electrical Specifications
DTF, Connector A | -32 dB |
DTF, Connector B | -28 dB |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | SureFlex® standard |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ057-50 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | N Male |
Interface, Connector B | TNC Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.91 m | 2.986 ft |
Cable Length Unit | Feet |
Nominal Size | 5.7 mm |
Electrical Specifications
DTF, Connector A | -32 dB |
DTF, Connector B | -28 dB |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse