F1A-HFSF-1M
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Female and SMA Female, 1M
Features and Benefits
- WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Bulkhead |
Interface, Connector A | 4.3-10 Female |
Interface, Connector B | SMA Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 1 m | 3.281 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.288 | 18.00 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Bulkhead |
Interface, Connector A | 4.3-10 Female |
Interface, Connector B | SMA Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 1 m | 3.281 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.288 | 18.00 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse