Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-PNMSM-2F25

Base Product: F1A-PNMSM

FSJ1-50A SureFlex® Jumper with interface types N Male and SMA Male, 0.69 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 0.686 m | 2.251 ft
Cable Length Unit Feet
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.222 20.01

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 0.686 m | 2.251 ft
Cable Length Unit Feet
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.222 20.01

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system