Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F2A-DMDR-1M5-P

Base Product: F2A-DMDR-P

FSJ2-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male Right Angle, 1.5 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Length 1.5 m | 4.921 ft
Cable Length Unit Meters
Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD Static -110 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.101 26.36
1700–2200 MHz 1.101 26.36
2200–2700 MHz 1.101 26.36

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Length 1.5 m | 4.921 ft
Cable Length Unit Meters
Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD Static -110 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.101 26.36
1700–2200 MHz 1.101 26.36
2200–2700 MHz 1.101 26.36

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification