Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F2A-PNFNF-M5

Base Product: F2A-PNFNF

FSJ2-50 SureFlex® Jumper with interface types N Female and N Female, 0.5 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Female
Interface, Connector B N Female
Specification Sheet Revision Level A

Dimensions

Length 0.5 m | 1.64 ft
Cable Length Unit Meters
Nominal Size 3/8 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.288 18.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Female
Interface, Connector B N Female
Specification Sheet Revision Level A

Dimensions

Length 0.5 m | 1.64 ft
Cable Length Unit Meters
Nominal Size 3/8 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.288 18.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system