Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4A-PDMDM-3M1-X

Base Product: F4A-PDMDM-X

FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 3.1 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Attachment, Connector B Field attachment
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Length 3.1 m | 10.171 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB

Return Loss/VSWR

Frequency Band VSWR, typical Return Loss, typical (dB)
0–3000 MHz 1.106 25.96
2.2–2.7 GHz 1.083 27.99

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Attachment, Connector B Field attachment
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Length 3.1 m | 10.171 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB

Return Loss/VSWR

Frequency Band VSWR, typical Return Loss, typical (dB)
0–3000 MHz 1.106 25.96
2.2–2.7 GHz 1.083 27.99

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system