DFT-12SM-EAS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Discrete trunk, DLC to UPC 12-Fiber Cable Assembly. End one 6 SM fiber armored with weather proofing shroud DLC connectors. End two 6 SM fiber with UPC connectors. CPR rated Cca s1, d1, a1.
Configure Product Variants
Product Variants
Configure and display product variants of DFT-12SM-EAS by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | DFT |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Construction Type | Discrete fiber trunk |
Interface, Connector A | DLC/UPC |
Interface Feature, connector A | Weather shroud |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC/UPC |
Interface Feature, connector B | Weather shroud |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Breakout Length, connector A | 999.998 mm | 39.37 in |
Cable Assembly Length Range (m) | 0.5 – 300 |
Diameter Over Jacket | 7 mm | 0.276 in |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius | 140 mm | 5.512 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529:2001, IP67 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | DFT |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Construction Type | Discrete fiber trunk |
Interface, Connector A | DLC/UPC |
Interface Feature, connector A | Weather shroud |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC/UPC |
Interface Feature, connector B | Weather shroud |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Breakout Length, connector A | 999.998 mm | 39.37 in |
Cable Assembly Length Range (m) | 0.5 – 300 |
Diameter Over Jacket | 7 mm | 0.276 in |
Mechanical Specifications
Minimum Bend Radius | 140 mm | 5.512 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529:2001, IP67 |
Click on image to enlarge. |
Documentation & Downloads
Ordering Guide
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse