FT-24CGAHBN
Base Product: FT-SERIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Discrete, outdoor rated, single mode 24 fiber cable assembly, End 1: HMFOC quantity 2 and End 2: Uniboot DLC. End 2 branch
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wireless Fiber Cable Assemblies |
Product Series | FT |
Ordering Note | ANDREW® Standard Product in Europe |
General Specifications
Construction Type | Discrete fiber trunk |
Interface, Connector A | HMFOC |
Interface Feature, connector A | Uniboot |
Interface Body Style, connector A | Straight |
Interface, Connector B | LC/APC |
Interface Feature, connector B | Uniboot |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 24 |
Dimensions
Cable Assembly Length Range (m) | 5 – 150 |
Diameter Over Jacket | 8.9 mm | 0.350 in |
Mechanical Specifications
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Minimum Bend Radius, loaded | 178 mm | 7.008 in |
Minimum Bend Radius, unloaded | 89 mm | 3.504 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wireless Fiber Cable Assemblies |
Product Series | FT |
Ordering Note | ANDREW® Standard Product in Europe |
General Specifications
Construction Type | Discrete fiber trunk |
Interface, Connector A | HMFOC |
Interface Feature, connector A | Uniboot |
Interface Body Style, connector A | Straight |
Interface, Connector B | LC/APC |
Interface Feature, connector B | Uniboot |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 24 |
Dimensions
Cable Assembly Length Range (m) | 5 – 150 |
Diameter Over Jacket | 8.9 mm | 0.350 in |
Mechanical Specifications
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Minimum Bend Radius, loaded | 178 mm | 7.008 in |
Minimum Bend Radius, unloaded | 89 mm | 3.504 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Other Ways to Browse