FDH1208-24M50
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Direct, 6 RRU Direct Breakout (6x12): Breakout Top: 6 x 8 AWG power cords blunt cut. 24 multimode outdoor DLC fibers. Breakout Bottom: 12 power conductors blunt cut, 1M. 12 right angle DLC fiber tails
Configure Product Variants
Product Variants
Configure and display product variants of FDH1208-24M50 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | FDH |
General Specifications
Conductors, quantity | 12 |
Construction Type | Direct breakout trunk |
Interface, Connector A | DLC |
Interface Feature, connector A | Outdoor |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Nokia boot |
Interface Body Style, connector B | Flex angle |
Jacket Color | Black |
Total Fibers, quantity | 24 |
Dimensions
Cable Assembly Length Range (m) | 5 – 140 |
Diameter Over Jacket | 31.2 mm | 1.228 in |
Center Conductor Gauge | 8 AWG |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius | 312.4 mm | 12.299 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM2, bend insensitive |
Insertion Loss, typical note | Insertion loss is measured at 850 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Cable weight | 1.6 kg/m | 1.075 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | FDH |
General Specifications
Conductors, quantity | 12 |
Construction Type | Direct breakout trunk |
Interface, Connector A | DLC |
Interface Feature, connector A | Outdoor |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Nokia boot |
Interface Body Style, connector B | Flex angle |
Jacket Color | Black |
Total Fibers, quantity | 24 |
Dimensions
Cable Assembly Length Range (m) | 5 – 140 |
Diameter Over Jacket | 31.2 mm | 1.228 in |
Center Conductor Gauge | 8 AWG |
Mechanical Specifications
Minimum Bend Radius | 312.4 mm | 12.299 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM2, bend insensitive |
Insertion Loss, typical note | Insertion loss is measured at 850 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Cable weight | 1.6 kg/m | 1.075 lb/ft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Ordering Guide
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse