Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

C61K01P28

Power Cable Assembly, TMA, power distribution unit to receive multicoupler, 8 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Power cable assembly

General Specifications

Application Receive multicoupler
Cables in Harness, quantity 3
Conductor Type 24 AWG
Conductors, quantity 4
Connector Interface 4-pin single row header Female | 9-pin D-sub Male

Dimensions

Length 8000 mm | 314.961 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type PVC

Product Classification

Product Type Power cable assembly

General Specifications

Application Receive multicoupler
Cables in Harness, quantity 3
Conductor Type 24 AWG
Conductors, quantity 4
Connector Interface 4-pin single row header Female | 9-pin D-sub Male

Dimensions

Length 8000 mm | 314.961 in

Material Specifications

Material Type PVC
Click on image to enlarge.

Product Specification

Product Specification