MPJ2AABGNN
HELIAX® Modular Power cable assembly, CPR Cca s1a, d0, a1, 2 conductors CPR Cca Brown/Blue 10mm2, Blunt Cut to OEC GEN
Features and Benefits
HELIAX® Modular Remote Radio Head Power cable Assmelby, 2 conductors CPR Cca Brown/Blue 6mm2, Blunt Cut to OEC GEN;CPR Cca s1, d1, a1
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Power cable assembly |
Product Brand | HELIAX® |
Warranty | One year |
General Specifications
Construction Type | Hybrid standard trunk |
Jacket Color | Black |
Dimensions
Center Conductor Gauge | 6 mm² |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius | 155 mm | 6.102 in |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Indoor/Outdoor |
Product Classification
Portfolio | CommScope® |
Product Type | Power cable assembly |
Product Brand | HELIAX® |
Warranty | One year |
General Specifications
Construction Type | Hybrid standard trunk |
Jacket Color | Black |
Dimensions
Center Conductor Gauge | 6 mm² |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius | 155 mm | 6.102 in |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Indoor/Outdoor |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse